NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineLubrication SystemOil Pumps0R-0920: Cat® Reman Engine Oil Pump
Home
EngineLubrication SystemOil Pumps
0R-0920: Cat® Reman Engine Oil Pump
0R-0920: Cat® Reman Engine Oil Pump

Cat Reman Engine Oil Pump (3300)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-0920: Cat® Reman Engine Oil Pump
0R-0920: Cat® Reman Engine Oil Pump
0R-0920: Cat® Reman Engine Oil Pump
0R-0920: Cat® Reman Engine Oil Pump
0R-0920: Cat® Reman Engine Oil Pump

Cat Reman Engine Oil Pump (3300)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat Reman oil pumps such as 0R-0920 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat Reman oil pumps such as 0R-0920 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models
Compatible Models
Generator
SR4
Truck Engine
3306C3306B
Load Haul Dump
R1300GR1300
Winch
51857H56H575655
Motor Grader
120G160H ES140H140G130G14G12G160H160G160H NA12H ES14H NA163H NA
Track Skidder
D5HTSK IID4HTSK III527517
Wheel Skidder
525518515528545518C530B528B
Track-Type Tractor
D6H XLD6H XRD6D SRD6G2 LGPD6GCD6H IID4H IIID5H XLD4HD4ED6F SRD5BD5HD5ED6E SRD6DD7G2D6RD6ED6GD6HD7RD7FD6G SRD7GD7HD6G2 XLD4H XLD4E SR
Marine Engine
3306B330433063304B
Pipelayer
572R561D572G571G
Front Shovel
235C
Excavator
330 L215B215C215DE300E300B350-A225B225D330B L330B LN219D330-A LEL300330 LN350-A L229D350 L229225330-A L235219E240EL240330-A235B235C235D330-A LNEL300B330B
Vibratory Compactor
CS-653CS-643CP-643CB-534CP-653
Ripper Scarifier
12G140G130G
Generator Set
3304B3306B
Wheel Tractor
615615C II621R621S627B627E627F
Hydraulic Control
163143153141140
Track Loader
963973973C
Soil Compactor
815B815F
Wheel Dozer
814B814F
Landfill Compactor
816B816F
Grapple
120C518125C
Wheel Loader
972G950B950E930936966D966C966F966EG936966G966R930R930T966F II950B/950E936E936F970F
Gen Set Engine
3304B3306B33063304
Engine - Machine
33043306
Challenger
70C6565C65B65D
Articulated Truck
D30CD30DD250E IID35CD300ED300DD300BD250ED250BD25DD25CD350DD350CD300E II
Ripper
D59779637654
Wheeled Excavator
W330B
Boom
120C
Industrial Engine
3306B33043306D333C3304BD330C
Wheel Scraper
621E637E637G637D627G639D627B627E
Gas Engine
G3304G3306
Bulldozer
7SU6SU7S LGP65A5P5S6A6S7A7S7U4A
Feller Buncher
FB518
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 0R-0920
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-0920
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-0920

Description:
Cat Reman oil pumps such as 0R-0920 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-0920

We are still working on adding a specification for this part.

Dags för underhåll?

Vi gör det enkelt

Kompletta underhållssatser finns för olika utrustningstyper, med intervallen 250, 500 och 1 000 timmar.

Compatible Models for part number 0R-0920

GENERATOR

SR4

TRUCK ENGINE

3306C 3306B

LOAD HAUL DUMP

R1300G R1300

WINCH

518 57H 56H 57 56 55

MOTOR GRADER

120G 160H ES 140H 140G 130G 14G 12G 160H 160G 160H NA 12H ES 14H NA 163H NA

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

WHEEL SKIDDER

525 518 515 528 545 518C 530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D4H III D5H XL D4H D4E D6F SR D5B D5H D5E D6E SR D6D D7G2 D6R D6E D6G D6H D7R D7F D6G SR D7G D7H D6G2 XL D4H XL D4E SR

MARINE ENGINE

3306B 3304 3306 3304B

PIPELAYER

572R 561D 572G 571G

FRONT SHOVEL

235C

EXCAVATOR

330 L 215B 215C 215D E300 E300B 350-A 225B 225D 330B L 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 229 225 330-A L 235 219 E240 EL240 330-A 235B 235C 235D 330-A LN EL300B 330B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CB-534 CP-653

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

3304B 3306B

WHEEL TRACTOR

615 615C II 621R 621S 627B 627E 627F

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 973 973C

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 930 936 966D 966C 966F 966E G936 966G 966R 930R 930T 966F II 950B/950E 936E 936F 970F

GEN SET ENGINE

3304B 3306B 3306 3304

ENGINE - MACHINE

3304 3306

CHALLENGER

70C 65 65C 65B 65D

ARTICULATED TRUCK

D30C D30D D250E II D35C D300E D300D D300B D250E D250B D25D D25C D350D D350C D300E II

RIPPER

D5 977 963 7 6 5 4

WHEELED EXCAVATOR

W330B

BOOM

120C

INDUSTRIAL ENGINE

3306B 3304 3306 D333C 3304B D330C

WHEEL SCRAPER

621E 637E 637G 637D 627G 639D 627B 627E

GAS ENGINE

G3304 G3306

BULLDOZER

7SU 6SU 7S LGP 6 5A 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
Compare Alternate Parts
0R-0920
This part:
0R-0920: Cat® Reman Engine Oil Pump
Description

Cat Reman Engine Oil Pump (3300)

116-7589
This part:
116-7589: PUMP GP BEO

4W-2448
This part:
4W-2448: OIL PUMP G

4P-4020
This part:
4P-4020: PUMP GP

6I-1346
This part:
6I-1346: Engine Oil Pump
Description

Cat® Engine Oil Pump with Two Section Gear

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert