To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCat Reman ProductsCooling SystemsWater Pumps0R-1242: Cat® 3204 Reman Water Pump
Home
Cat Reman ProductsCooling SystemsWater Pumps0R-1242: Cat® 3204 Reman Water Pump
0R-1242: Cat® 3204 Reman Water Pump
Cat 3204 Reman Water Pump
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-1242: Cat® 3204 Reman Water Pump
Cat 3204 Reman Water Pump
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Reman water pumps such as part # 0R1242 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals • Corrosion resistant stainless-steel shafts and hardened bearing retainers • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman water pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Recommended Application: 3204
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman water pumps such as part # 0R1242 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals • Corrosion resistant stainless-steel shafts and hardened bearing retainers • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman water pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Recommended Application: 3204
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 182.9
Height (mm): 180.3
Length (in): 7.2
Material: Sealants / Adhesives Adhesive
Height (in): 7.1
Length (mm): 182.9
Units of MeasureUSMetric
Width (mm): 182.9
Height (mm): 180.3
Length (in): 7.2
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT12IT18BIT28IT28BIT18
Track Loader
931C II931B935C931C943935B935C II953
Winch
5354H5554
Backhoe
931D3
Compact Wheel Loader
910
Wheel Loader
G926916G910G916926926E
Wheel Skidder
508
Track-Type Tractor
D3BD3CD4C IID4BD4HD4CD5CD3C II
Engine - Machine
3204
Ripper
39534943
Industrial Engine
3204
Excavator
215BEL180E180215
Bulldozer
4S4PD5C PATLGP3S5A PAT3PD5C PAT4A
View More
Integrated Toolcarrier
IT12IT18BIT28IT28BIT18
Warranty Information
Return Policy
Parts diagram for 0R-1242
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-1242
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-1242
Cat Reman water pumps such as part # 0R1242 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals • Corrosion resistant stainless-steel shafts and hardened bearing retainers • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman water pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Recommended Application: 3204
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.