NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineCooling SystemOil Coolers0R-3501: Cat® Reman Oil Cooler
Home
EngineCooling SystemOil Coolers
0R-3501: Cat® Reman Oil Cooler
0R-3501: Cat® Reman Oil Cooler

Cat Reman Oil Cooler

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-3501: Cat® Reman Oil Cooler
0R-3501: Cat® Reman Oil Cooler
0R-3501: Cat® Reman Oil Cooler
0R-3501: Cat® Reman Oil Cooler
0R-3501: Cat® Reman Oil Cooler

Cat Reman Oil Cooler

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Oil coolers maintain operating temperatures on fluids other than the engine coolant. When it’s time to replace the oil coolers for your Cat engine, choose a repair option designed, manufactured, and tested specifically for Cat engines. Cat Reman oil coolers such as part # 0R-3501 include all critical engineering updates, including 100% new cooling bundles, for like new cooling performance and component life. Each unit is tested against original Caterpillar specifications (not reverse-engineered values), so you know you’re getting genuine Caterpillar reliability.

Attributes:
• Increased cooling capacity to improve oil life and engine life.
• Low-cost repair option that can be installed right out of the box.
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman oil coolers provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Oil coolers maintain operating temperatures on fluids other than the engine coolant. When it’s time to replace the oil coolers for your Cat engine, choose a repair option designed, manufactured, and tested specifically for Cat engines. Cat Reman oil coolers such as part # 0R-3501 include all critical engineering updates, including 100% new cooling bundles, for like new cooling performance and component life. Each unit is tested against original Caterpillar specifications (not reverse-engineered values), so you know you’re getting genuine Caterpillar reliability.

Attributes:
• Increased cooling capacity to improve oil life and engine life.
• Low-cost repair option that can be installed right out of the box.
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman oil coolers provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 182.24
Height (mm): 180.34
Length (in): 7.18
Material: Alloy Mixed: Metal
Length (mm): 182.24
Height (in): 7.1
Units of MeasureUSMetric
Width (mm): 182.24
Height (mm): 180.34
Length (in): 7.18
View More
Compatible Models
Compatible Models
Generator
SR4
Wheel Tractor
615627B627E627F
Truck Engine
1673C3306C3306B3306
Hydraulic Control
143141140
Track Loader
973C973
Load Haul Dump
R1300
Soil Compactor
815B815F
Wheel Dozer
814B814F
Landfill Compactor
816B816F
Winch
57H
Motor Grader
12H12G160H NA160H ES12H NA14H NA163H NA140G140H NA140H ES143H14G
Wheel Loader
966F II972G980B966D966F966E966G970F
Track-Type Tractor
D7RD7FD7GD7HD6D
Gen Set Engine
330633043304B3306B
Challenger
65C65B65D70C65
Articulated Truck
D250ED250BD25DD25CD350DD350CD30CD30DD250E IID35CD300DD300BD300E II
Marine Engine
D330C3306BD333C330433063304B
Ripper
7
Industrial Engine
33043306D333C3306BD330C
Wheel Scraper
637E637D627F639D627B627E
Front Shovel
235C
Gas Engine
G3304BG3304G3306
Excavator
330 L330-A L350-A330B L330-A330-A L235C235D330 LN330-A LN350-A L330B350 L
Bulldozer
7SU7A7S7U
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 0R-3501
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
0R-35010R-3501
131-6645131-6645
8S-54098S-5409
View All Parts
Frequently bought together
0R-3501
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
131-6645
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8S-5409
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2W-9162
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-4046
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8N-4110
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-3501
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-3501

Description:
Oil coolers maintain operating temperatures on fluids other than the engine coolant. When it’s time to replace the oil coolers for your Cat engine, choose a repair option designed, manufactured, and tested specifically for Cat engines. Cat Reman oil coolers such as part # 0R-3501 include all critical engineering updates, including 100% new cooling bundles, for like new cooling performance and component life. Each unit is tested against original Caterpillar specifications (not reverse-engineered values), so you know you’re getting genuine Caterpillar reliability.

Attributes:
• Increased cooling capacity to improve oil life and engine life.
• Low-cost repair option that can be installed right out of the box.
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman oil coolers provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-3501

Units of Measure

USMetric
Width (mm): 182.24
Height (mm): 180.34
Length (in): 7.18
Material: Alloy Mixed: Metal
Length (mm): 182.24
Height (in): 7.1
View More
Compatible Models for part number 0R-3501

GENERATOR

SR4

WHEEL TRACTOR

615 627B 627E 627F

TRUCK ENGINE

1673C 3306C 3306B 3306

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

973C 973

LOAD HAUL DUMP

R1300

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WINCH

57H

MOTOR GRADER

12H 12G 160H NA 160H ES 12H NA 14H NA 163H NA 140G 140H NA 140H ES 143H 14G

WHEEL LOADER

966F II 972G 980B 966D 966F 966E 966G 970F

TRACK-TYPE TRACTOR

D7R D7F D7G D7H D6D

GEN SET ENGINE

3306 3304 3304B 3306B

CHALLENGER

65C 65B 65D 70C 65

ARTICULATED TRUCK

D250E D250B D25D D25C D350D D350C D30C D30D D250E II D35C D300D D300B D300E II

MARINE ENGINE

D330C 3306B D333C 3304 3306 3304B

RIPPER

7

INDUSTRIAL ENGINE

3304 3306 D333C 3306B D330C

WHEEL SCRAPER

637E 637D 627F 639D 627B 627E

FRONT SHOVEL

235C

GAS ENGINE

G3304B G3304 G3306

EXCAVATOR

330 L 330-A L 350-A 330B L 330-A 330-A L 235C 235D 330 LN 330-A LN 350-A L 330B 350 L

BULLDOZER

7SU 7A 7S 7U

View More
Compare Alternate Parts
0R-3501
This part:
0R-3501: Cat® Reman Oil Cooler
Length (in)

7.18

Height (in)

7.1

Description

Cat Reman Oil Cooler

360-2740
This part:
360-2740: Steel Oil Cooler Core

Description

Cat® Engine Oil Cooler Core for Dissipate Heat of Oil Pass Through Coils

7N-0110
This part:
7N-0110: CORE A OIL

Description

Oil Cooler Core

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert