Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Material Description: Steel
Inside Diameter (mm): 10 (2X)
Length (mm): 54
Width (mm): 19
Hole Size (mm): 10.31 (2X)
Thickness (mm): 1
Inside Diameter (in): 0.41 (2X)
Length (in): 2.13
Width (in): 0.75
Thickness (in): 0.04
Hole Size (in): 0.406 (2X)
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Material Description: Steel
Inside Diameter (mm): 10 (2X)
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT12
Winch
57H5355
Motor Grader
120G140G16H16G130G14014H14G14E12G120160G12F12E16H NA14H NA
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: • Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. • Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0T-0329
Units of Measure
USMetric
Material: Steel,Carbon Steel
Material Description: Steel
Inside Diameter (mm): 10 (2X)
Length (mm): 54
Width (mm): 19
Hole Size (mm): 10.31 (2X)
Thickness (mm): 1
Inside Diameter (in): 0.41 (2X)
Length (in): 2.13
Width (in): 0.75
Thickness (in): 0.04
Hole Size (in): 0.406 (2X)
View More
Compatible Models for part number 0T-0329
INTEGRATED TOOLCARRIER
IT12
WINCH
57H 53 55
MOTOR GRADER
120G 140G 16H 16G 130G 140 14H 14G 14E 12G 120 160G 12F 12E 16H NA 14H NA
BACKHOE
D3 931
WHEEL SKIDDER
518
TRACK-TYPE TRACTOR
D6D SR D6G2 LGP D6H II D3C II D3C III D4C III D3B D3C D4B D5C III D4C D4D D4E D6F SR D5B D5C D5H D5E D6E SR D6C D6D D6E D6G D6H D7F D6G SR D7G D7H D3 D5 D8K D8N D8H D6G2 XL D4C II D4E SR
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.