NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers101-0742: 38mm Width Windshield Wiper Pivot
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
101-0742: 38mm Width Windshield Wiper Pivot
101-0742: 38mm Width Windshield Wiper Pivot

Cat® Windshield Wiper Pivot supports the movement of wiper arms, allowing them to sweep across the windshield for effective clearing of rain, snow, and debris

Brand: Cat

Product Images
101-0742: 38mm Width Windshield Wiper Pivot
101-0742: 38mm Width Windshield Wiper Pivot
101-0742: 38mm Width Windshield Wiper Pivot
101-0742: 38mm Width Windshield Wiper Pivot
101-0742: 38mm Width Windshield Wiper Pivot

Cat® Windshield Wiper Pivot supports the movement of wiper arms, allowing them to sweep across the windshield for effective clearing of rain, snow, and debris

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Comes with nut, lock washer, cap, and gasket
• Uniform force distribution
• Rugged design for endurance use
• Trouble-free installation
• Standard metric hardware

Applications:
Cat pivot assembly connects the motor and mounting hardware needed to drive the windshield wiper arm assemblies. Quality you expect for your rugged work environment.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Comes with nut, lock washer, cap, and gasket
• Uniform force distribution
• Rugged design for endurance use
• Trouble-free installation
• Standard metric hardware

Applications:
Cat pivot assembly connects the motor and mounting hardware needed to drive the windshield wiper arm assemblies. Quality you expect for your rugged work environment.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 1.5
Overall Width (in): 2.2
Overall Length (in): 5
Overall Width (mm): 56.7
Overall Height (mm): 38
Overall Length (mm): 128
Units of MeasureUSMetric
Overall Height (in): 1.5
Overall Width (in): 2.2
Overall Length (in): 5
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45BAD60AD55AD55BAD63AD30AD45
Wheel Tractor
657E611613C II615C II631E
Integrated Toolcarrier
IT18FIT24FIT38GIT14GIT28GIT28F
Track Loader
973963B
Soil Compactor
815B815F
Wheel Dozer
844854G814F
Landfill Compactor
826C816F
Compact Wheel Loader
914G
Track Skidder
527517
Wheel Loader
966F II918F928G960F988F II924GZ938G II924F936F924G980C992G928F938G990 II994D970F950F II
Track-Type Tractor
D6H XLD7RD6H XRD6T LGPD6R IIID8RD7R LGPD9TD9RD8R IID9 GCD6R IID6T XWD5H XLD6T XLD10ND10RD5MD11RD5HD7R IID6RD6TD6MD7R XRD6H
Knuckleboom Loader
539
Wheeled Excavator
W330BW345B IIM325B
Pipelayer
583T587T587R
Mining Excavator
5110B
Front Shovel
5080
Water Fording Tractor
D7R II
Excavator
322B L345B II345B L330-A L325-A FM L325B L375-A L325-A350-A322 L330B L385B345B330-A315B L320B FM LL375-A345B II MH315B FM L320B LL322-A L
View More
Underground Art Truck
AD45BAD60AD55AD55BAD63AD30AD45
Warranty Information
Return Policy
Parts diagram for 101-0742
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
101-0742101-0742
206-5823206-5823
6V-58516V-5851
View All Parts
Frequently bought together
101-0742
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
206-5823
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-5851
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-6210
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-7419
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-5849
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 101-0742
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 101-0742

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Comes with nut, lock washer, cap, and gasket
• Uniform force distribution
• Rugged design for endurance use
• Trouble-free installation
• Standard metric hardware

Applications:
Cat pivot assembly connects the motor and mounting hardware needed to drive the windshield wiper arm assemblies. Quality you expect for your rugged work environment.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 101-0742

Units of Measure

USMetric
Overall Height (in): 1.5
Overall Width (in): 2.2
Overall Length (in): 5
Overall Width (mm): 56.7
Overall Height (mm): 38
Overall Length (mm): 128
View More
Compatible Models for part number 101-0742

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD63 AD30 AD45

WHEEL TRACTOR

657E 611 613C II 615C II 631E

INTEGRATED TOOLCARRIER

IT18F IT24F IT38G IT14G IT28G IT28F

TRACK LOADER

973 963B

SOIL COMPACTOR

815B 815F

WHEEL DOZER

844 854G 814F

LANDFILL COMPACTOR

826C 816F

COMPACT WHEEL LOADER

914G

TRACK SKIDDER

527 517

WHEEL LOADER

966F II 918F 928G 960F 988F II 924GZ 938G II 924F 936F 924G 980C 992G 928F 938G 990 II 994D 970F 950F II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D6R III D8R D7R LGP D9T D9R D8R II D9 GC D6R II D6T XW D5H XL D6T XL D10N D10R D5M D11R D5H D7R II D6R D6T D6M D7R XR D6H

KNUCKLEBOOM LOADER

539

WHEELED EXCAVATOR

W330B W345B II M325B

PIPELAYER

583T 587T 587R

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

WATER FORDING TRACTOR

D7R II

EXCAVATOR

322B L 345B II 345B L 330-A L 325-A FM L 325B L 375-A L 325-A 350-A 322 L 330B L 385B 345B 330-A 315B L 320B FM LL 375-A 345B II MH 315B FM L 320B LL 322-A L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert