NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers101-0744: Wiper Motor Assembly
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
101-0744: Wiper Motor Assembly
101-0744: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V)

Brand: Cat

Product Images
101-0744: Wiper Motor Assembly
101-0744: Wiper Motor Assembly
101-0744: Wiper Motor Assembly
101-0744: Wiper Motor Assembly
101-0744: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Includes connector assembly, connector sockets, connector pins, and receptacle housing
• Operating current @ max load: 4 A
• Max stall current @ high speed: 17 A

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Includes connector assembly, connector sockets, connector pins, and receptacle housing
• Operating current @ max load: 4 A
• Max stall current @ high speed: 17 A

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Notes: 2 speed
Overall Length (in): 7.2
Overall Length (mm): 182.88
Connector Type: 4 Pin DT
Units of MeasureUSMetric
Notes: 2 speed
Overall Length (in): 7.2
Overall Length (mm): 182.88
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD45AD40
Wheel Tractor
613C II615C633E II627G627E627F615C II623G631E623E623F631G651E637G657E613C637E621E621F611621G
Integrated Toolcarrier
IT38FIT24FIT12BIT28F
Track Loader
973963B
Soil Compactor
815B815F
Load Haul Dump
R1600R1700GR1700 IIR1600GR1300R2900
Wheel Dozer
834B814F
Landfill Compactor
826C836816F
Motor Grader
12H NA12H120H135H NA12H ES14H NA120H ES160H163H NA140H120H NA140H NA16H NA140H ES143H135H160H NA160H ES
Track Skidder
527D5HTSK IID4HTSK III517
Wheel Loader
966F II924F936F988B960F980C992C980F938F994D970F994950F II
Track-Type Tractor
D6H XLD5H XLD8RD4HD5HD4H IIID4H XL
Articulated Truck
D300ED400ED250ED350E
Tractor
784C
View More
Underground Art Truck
AE40AD45AD40
Warranty Information
Return Policy
Parts diagram for 101-0744
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 101-0744
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 101-0744

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Includes connector assembly, connector sockets, connector pins, and receptacle housing
• Operating current @ max load: 4 A
• Max stall current @ high speed: 17 A

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 101-0744

Units of Measure

USMetric
Notes: 2 speed
Overall Length (in): 7.2
Overall Length (mm): 182.88
Connector Type: 4 Pin DT
View More
Compatible Models for part number 101-0744

UNDERGROUND ART TRUCK

AE40 AD45 AD40

WHEEL TRACTOR

613C II 615C 633E II 627G 627E 627F 615C II 623G 631E 623E 623F 631G 651E 637G 657E 613C 637E 621E 621F 611 621G

INTEGRATED TOOLCARRIER

IT38F IT24F IT12B IT28F

TRACK LOADER

973 963B

SOIL COMPACTOR

815B 815F

LOAD HAUL DUMP

R1600 R1700G R1700 II R1600G R1300 R2900

WHEEL DOZER

834B 814F

LANDFILL COMPACTOR

826C 836 816F

MOTOR GRADER

12H NA 12H 120H 135H NA 12H ES 14H NA 120H ES 160H 163H NA 140H 120H NA 140H NA 16H NA 140H ES 143H 135H 160H NA 160H ES

TRACK SKIDDER

527 D5HTSK II D4HTSK III 517

WHEEL LOADER

966F II 924F 936F 988B 960F 980C 992C 980F 938F 994D 970F 994 950F II

TRACK-TYPE TRACTOR

D6H XL D5H XL D8R D4H D5H D4H III D4H XL

ARTICULATED TRUCK

D300E D400E D250E D350E

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert