Description: The Operator Seat Cushions in earth movers are specially designed cushions that provide comfort and support to the operator during long hours of operation. These cushions are specifically tailored for the unique needs and challenges of operating heavy equipment.
Attributes: • Designed for easy installation and compatibility. • Materials are resistant to tearing, abrasion, and punctures, ensuring longevity and withstanding the demanding conditions.
Applications: The Operator Seat Cushions in earth movers play a crucial role in enhancing operator comfort, reducing fatigue, and promoting productivity during long hours of operation. By providing ergonomic support, vibration dampening, and durable construction, these cushions contribute to a safer and more comfortable working environment for operators of earth-moving equipment and it is widely used in Cat 416, 416B, 426, 426B, 428, 428B, 436, 436B, 436C, 438, 438B, 446 and 446B Backhoe, TH103, TH62, TH63, TH82 and TH83 Material Handler, TH514C Telehandler - Tier Iiib, TR13 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Operator Seat Cushions in earth movers are specially designed cushions that provide comfort and support to the operator during long hours of operation. These cushions are specifically tailored for the unique needs and challenges of operating heavy equipment.
Attributes: • Designed for easy installation and compatibility. • Materials are resistant to tearing, abrasion, and punctures, ensuring longevity and withstanding the demanding conditions.
Applications: The Operator Seat Cushions in earth movers play a crucial role in enhancing operator comfort, reducing fatigue, and promoting productivity during long hours of operation. By providing ergonomic support, vibration dampening, and durable construction, these cushions contribute to a safer and more comfortable working environment for operators of earth-moving equipment and it is widely used in Cat 416, 416B, 426, 426B, 428, 428B, 436, 436B, 436C, 438, 438B, 446 and 446B Backhoe, TH103, TH62, TH63, TH82 and TH83 Material Handler, TH514C Telehandler - Tier Iiib, TR13 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hex Size (in): 0.75
Overall Height (in): 9
Approx. Weight (kg): 5.1
Length (in): 0.63
Overall Height (mm): 229
Approx. Weight (lb): 11.25
Overall Length (in): 19.7
Thread: M14X1.0
Weight (kg): 5.1
Overall Length (mm): 500
Overall Width (in): 17.5
Weight (lb): 11.24
Overall Width (mm): 445
Units of MeasureUSMetric
Hex Size (in): 0.75
Overall Height (in): 9
Approx. Weight (kg): 5.1
View More
Compatible Models
Compatible Models
Backhoe Loader
446B426B436B428B416B438B
Telehandler
TH62TH63TH103TH82TH83
View More
Backhoe Loader
446B426B436B428B416B438B
Warranty Information
Return Policy
Parts diagram for 101-7573
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 101-7573
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 101-7573
Description: The Operator Seat Cushions in earth movers are specially designed cushions that provide comfort and support to the operator during long hours of operation. These cushions are specifically tailored for the unique needs and challenges of operating heavy equipment.
Attributes: • Designed for easy installation and compatibility. • Materials are resistant to tearing, abrasion, and punctures, ensuring longevity and withstanding the demanding conditions.
Applications: The Operator Seat Cushions in earth movers play a crucial role in enhancing operator comfort, reducing fatigue, and promoting productivity during long hours of operation. By providing ergonomic support, vibration dampening, and durable construction, these cushions contribute to a safer and more comfortable working environment for operators of earth-moving equipment and it is widely used in Cat 416, 416B, 426, 426B, 428, 428B, 436, 436B, 436C, 438, 438B, 446 and 446B Backhoe, TH103, TH62, TH63, TH82 and TH83 Material Handler, TH514C Telehandler - Tier Iiib, TR13 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 101-7573
Units of Measure
USMetric
Hex Size (in): 0.75
Overall Height (in): 9
Approx. Weight (kg): 5.1
Length (in): 0.63
Overall Height (mm): 229
Approx. Weight (lb): 11.25
Overall Length (in): 19.7
Thread: M14X1.0
Weight (kg): 5.1
Overall Length (mm): 500
Overall Width (in): 17.5
Weight (lb): 11.24
Overall Width (mm): 445
View More
Compatible Models for part number 101-7573
BACKHOE LOADER
446B 426B 436B 428B 416B 438B
TELEHANDLER
TH62 TH63 TH103 TH82 TH83
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.