Offering unparalleled manufacturing precision, Cat® J-series base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J-series base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 710
End Depth (in): 7.874
Overall Width (in): 31.89
Bevel Angle: 22.5
Adapter Size: J250
Material: Structural Steel,Alloy Steel
Thickness Class: 32
Overall Width (mm): 810
Overall Depth (in): 7.874
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 200
Adapter Series: J Series
End Depth (mm): 200
Width Between Sidebars (in): 27.953
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 710
End Depth (in): 7.874
Overall Width (in): 31.89
View More
Compatible Models
Compatible Models
Excavator
325-A L325-A FM L325-A322B L322C325 L
View More
Excavator
325-A L325-A FM L325-A322B L322C325 L
Warranty Information
Return Policy
Parts diagram for 102-7620
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 102-7620
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 102-7620
Offering unparalleled manufacturing precision, Cat® J-series base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 102-7620
Units of Measure
USMetric
Width Between Sidebars (mm): 710
End Depth (in): 7.874
Overall Width (in): 31.89
Bevel Angle: 22.5
Adapter Size: J250
Material: Structural Steel,Alloy Steel
Thickness Class: 32
Overall Width (mm): 810
Overall Depth (in): 7.874
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 200
Adapter Series: J Series
End Depth (mm): 200
Width Between Sidebars (in): 27.953
Edge Assembly Type: Standard
View More
Compatible Models for part number 102-7620
EXCAVATOR
325-A L 325-A FM L 325-A 322B L 322C 325 L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.