NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home103-3585: 15.7mm Thick Bearing Sleeve
Home103-3585: 15.7mm Thick Bearing Sleeve
103-3585: 15.7mm Thick Bearing Sleeve

Cat® 15.7mm Thick Bearing Sleeve for Feeder Drag and Auger Conveyors

Brand: Cat

Product Images
103-3585: 15.7mm Thick Bearing Sleeve
103-3585: 15.7mm Thick Bearing Sleeve
103-3585: 15.7mm Thick Bearing Sleeve
103-3585: 15.7mm Thick Bearing Sleeve
103-3585: 15.7mm Thick Bearing Sleeve

Cat® 15.7mm Thick Bearing Sleeve for Feeder Drag and Auger Conveyors

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Bearing retainer plate for the auger conveyer.

Attributes:
Steel plate

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Bearing retainer plate for the auger conveyer.

Attributes:
Steel plate

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 76
Inside Diameter (mm): 52
Thickness (mm): 16
Outside Diameter (in): 3.00
Inside Diameter (in): 2.03
Thickness (in): 0.62
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 76
Inside Diameter (mm): 52
View More
Compatible Models
Compatible Models
Asphalt Paver
AP-500EAP655AP-655CAP655FAP500FAP-655DBG-230DBG-240CBG600DBG-260DBG555EAP1055AP-900BBG-260CBG1055EBG-2455DBG-2455CBG-2255CAP-1000BAP-1000EAP-1000DAP-1050BAP-1000FBG-225CAP-650BBG-245CAP655F LAP-800DAP-800CAP-555EAP600AP600FAP555FAP-600DBG655DBG500EAP1000BG1000EBG-230AP-1055BAP-1055FAP-1055DAP-1055EAP-1050
View More
Asphalt Paver
AP-500EAP655AP-655CAP655FAP500FAP-655DBG-230DBG-240CBG600DBG-260DBG555EAP1055AP-900BBG-260CBG1055EBG-2455DBG-2455CBG-2255CAP-1000BAP-1000EAP-1000DAP-1050BAP-1000FBG-225CAP-650BBG-245CAP655F LAP-800DAP-800CAP-555EAP600AP600FAP555FAP-600DBG655DBG500EAP1000BG1000EBG-230AP-1055BAP-1055FAP-1055DAP-1055EAP-1050
Warranty Information
Return Policy
Parts diagram for 103-3585
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 103-3585
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 103-3585

Description:
Bearing retainer plate for the auger conveyer.

Attributes:
Steel plate

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 103-3585

Units of Measure

USMetric
Material: Steel,Carbon Steel
Outside Diameter (mm): 76
Inside Diameter (mm): 52
Thickness (mm): 16
Outside Diameter (in): 3.00
Inside Diameter (in): 2.03
Thickness (in): 0.62
View More
Compatible Models for part number 103-3585

ASPHALT PAVER

AP-500E AP655 AP-655C AP655F AP500F AP-655D BG-230D BG-240C BG600D BG-260D BG555E AP1055 AP-900B BG-260C BG1055E BG-2455D BG-2455C BG-2255C AP-1000B AP-1000E AP-1000D AP-1050B AP-1000F BG-225C AP-650B BG-245C AP655F L AP-800D AP-800C AP-555E AP600 AP600F AP555F AP-600D BG655D BG500E AP1000 BG1000E BG-230 AP-1055B AP-1055F AP-1055D AP-1055E AP-1050

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert