Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 103-6100
Units of Measure
USMetric
Type: Straight
Thread: 5/8-18
Material Description: Brass
Length (mm): 59
Hex Size (mm): 24 (2x); 22
Hex Size (in): 0.94 (2x); 0.87
Connector Type: -6 STOR to Quick Disconnect
Material: Alloy Brass,Alloy Steel
View More
Huolto edessä?
Me teemme sen helpoksi
Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.
120H 120G 135H 160H ES 12H NA 163H 120H ES 140H 140G 16H 16G 140H NA 130G 143H 14H 14G 12H 12G 24H 160H 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES
TRACK SKIDDER
D5HTSK II D4HTSK III 527 517
TRACK-TYPE TRACTOR
D6H XL D6H XR D6R III D6G2 LGP D6H II D4H III D6R II D5H XL D7R SERIES D4H D5M D5N D5H D7G2 D6R D6T D6M D6N D6H D7R D7H D8T D8R D8N D9T D9R D8R II D9N D6G2 XL D4H XL D10N D10R D10T D11N D11R D11T D7R II
KNUCKLEBOOM LOADER
539
MINI HYD EXCAVATOR
307B 307-A
MINING EXCAVATOR
5230B 5110B 5130 5230 5130B
FRONT SHOVEL
5080 5090B
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 320-A L 325-A FM L 325B L 320-A S 320-A N 312B 375-A L 325-A 322B LN 318B N 322N 322-A LN 312-A 350-A 325C FM 330B L 330B LN 345B 312B L 307 325B LN 330 LN 350-A L 330C FM 317B L 350 L 322-A L 322-A N 322B L 345B L 330-A L 317-A 322 LN 318B 320-A 322 L 317-A N 385B 330-A 317B LN 317 N 320N 315-A 320B 315B L 375-A 320B S 330-A LN 320B N 320B L 345B II MH 365B II 320 L 365B L 365B
WHEEL TRACTOR
633E II 651E 611 615C II 631E 631G 623B 623G 623E 623F 621B 657E 621E 621F 657G 621G 613C II 627G 627E 627F 637G 637E
960F 972G 972H 988F II 950G II 950G 950F 962G 994 990 980G II 988G 988H 988F 966F 966H 966G 980F II 966F II 990H 972G II 992D 962G II 980F 980H 980G 992G 938F 990 II 994F 994D 970F 966G II 950F II
FORWARDER
574B 554
ARTICULATED TRUCK
D30D D250E II D300E D400E D250E D400D D25D D350E D350D D350E II 725 D40D 740 D400E II 730 735 OEM 735 D300E II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Fluid Carrying Quick Disconnectors are held to the highest standards of quality, reliability and durability. These quick disconnectors are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Quick Disconnector is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component with quick connect and disconnect capability • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Quick Disconnector construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Quick disconnectors are designed for specific applications where they connect fluid carrying hoses and tubes to other system components. These parts allow for quick coupling and uncoupling of fluid carrying hoses and tubes in order to change implements on a machine or perform regular maintenance functions that require the connection or disconnection of fluid carrying lines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Thread: 5/8-18
Material Description: Brass
Length (mm): 59
Hex Size (mm): 24 (2x); 22
Hex Size (in): 0.94 (2x); 0.87
Connector Type: -6 STOR to Quick Disconnect
Material: Alloy Brass,Alloy Steel
Units of MeasureUSMetric
Type: Straight
Thread: 5/8-18
Material Description: Brass
View More
Huolto edessä?
Me teemme sen helpoksi
Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.