Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L336FMHPU329E340D2 L336D L323D LN330 MHPU349E L HVG325D L325C325D336F336D336EC7.1323F OEM330D2345C336E HVG330F330D324D LN330C330FMHPU323D L345C L
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 103-8252
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 103-8252
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 103-8252
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: PTFE is capable of service temperatures of -40 to 260C and is resistant to air, fuel, oils, lubricants and coolant.
Inner Diameter (in): 0.319
Inner Diameter (mm): 8.1
Outer Diameter (in): 0.453
Outer Diameter (mm): 11.5
Thickness (in): 0.051
Thickness (mm): 1.3
Inside Diameter (mm): 8.1
Inside Diameter (in): 0.32
Cross Section Width (in): 0.05
Cross Section Width (mm): 1.2
Cross Section Height (mm): 1.7
Cross Section Height (in): 0.07
View More
Compatible Models for part number 103-8252
GENERATOR SET
3512B
SHOVEL LOGGER
345C
HEX BASED SPL SOLUTION
352F OEM 320E 330F OEM 330D2
MATERIAL HANDLER
M325D MH MH3032 MH3040 M325D L MH
FOREST PRODUCTS
OTHER
TRACK FELLER BUNCHER
TK1051
OEM MOB HYD PWR UNIT
336MHPU
HARVESTER HEAD
SAT318TSC
FORESTRY PRODUCTS
FM528 LL 538 548 558 568
WHEELED EXCAVATOR
M325C MH W345C MH MH3040 M330D W330B M325B
LOG LOADR FORST MACH
558
LOGGER
322C
EXCAVATOR
336E LN 320C L 330 L 336E LH 349F LXE 349D L 320-A L 325D FM LL 325-A FM L 325B L 336D2 LXE 323F SA FM538 320-A S 320D LN 320-A N 336D 312C 324D 336E 324E 336F 325-A 333 GC 320D2 320D3 336D2 L 322B LN 326D L 340D2 L FM548 335F 323F 336F XE 323D 322N 320D L 325 LN 322-A LN 349E L 330D2 336E LNH 320D FM RR 325C L MH3040 322B 322C 336D LN 340MHPU 325C FM 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 330B L 330B LN 321C 330D FM 345C 321B 345D 326 GC 336 MHPU 320E L 548 320D2 GC 325D FM 349F L 325B LN 320D2 FM 325D L 330-A L 320D GC 326D2 349D2 330 LN 352F-VG 323D2 L 558 325 L 320D LRR 330C L 326F L 336D L 323F OEM 336D2 320F L 336F L XE 312C L 568 FM 323E LN 320B LU 326GC FM558 320D FM OTHER 320B LL 330C FM 326F 320 GX 538 325B 349D 330F LN FM568 324D L 330D L 322-A L 330GC 336E L 322-A N 320 GC 325C 349E 325D 336E H 320E RR 325F 340 352F 340F 322B L 324D FM LL 330-A L 325-A LN 330D MH 336 GC 328D LCR 329D LN 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN M325D MH 330D LN 320C FM 319C 324E L 336F L 568 FM LL 320 326 345C L 330 GC 325 323 318C 325-A L 329E L 322 LN 323D SA 320D RR 345D L VG 323D3 323D S 320-A 330 336D2 GC 340D L 323D L 322 L 330D2 L 335 336 333 323D2 329D 330F L 329E 326D2 L 330-A 323 GX 345D L 320N 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320B 320C 320D 320E 323 GC 323GC 323E L 325D MH 336F LN 329E LN 321D LCR 320B FM LL 323E SA 320E LN 320B S 330-A LN 320B N 330F 320B L 329D2 L 322C FM 330B 330C 330D 320D2 L 324D LN 329D2 323F L 320 L 336D2 L XE 330C MH 345C MH M325D L MH 326F LN 320B U
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 329E 340D2 L 336D L 323D LN 330 MHPU 349E L HVG 325D L 325C 325D 336F 336D 336E C7.1 323F OEM 330D2 345C 336E HVG 330F 330D 324D LN 330C 330FMHPU 323D L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.