NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins104-4746: 153.30mm Long Chamfered End Dowel Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
104-4746: 153.30mm Long Chamfered End Dowel Pin
104-4746: 153.30mm Long Chamfered End Dowel Pin

Solid Dowel Pin

Brand: Cat

Product Images
104-4746: 153.30mm Long Chamfered End Dowel Pin
104-4746: 153.30mm Long Chamfered End Dowel Pin
104-4746: 153.30mm Long Chamfered End Dowel Pin
104-4746: 153.30mm Long Chamfered End Dowel Pin
104-4746: 153.30mm Long Chamfered End Dowel Pin

Solid Dowel Pin

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Pin Type: Solid
Pin Diameter (mm): 20
Overall Length (mm): 153
Material: Hardened Steel,Alloy Chromium,Low Alloy Steel
Notes: End Type: Lead, Lead
Pin Diameter (in): 0.79
Overall Length (in): 6.04
Diameter (in): 0.787
Diameter (mm): 20
Pin Length (mm): 153.3
Units of MeasureUSMetric
Pin Type: Solid
Pin Diameter (mm): 20
Overall Length (mm): 153
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5R XLD6MD5MD6ND5ND5R2D5R LGPD6N LGPD6XED6D5D6N XL
Electric Rope Shovel
74957495 HF
View More
Track-Type Tractor
D5R XLD6MD5MD6ND5ND5R2D5R LGPD6N LGPD6XED6D5D6N XL
Warranty Information
Return Policy
Parts diagram for 104-4746
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-4746
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 104-4746

Description:
Dowel pins are headless straight pins with a closely controlled diameter used to transmit load or to position adjacent parts by being press fitted in one or both parts. Fastener & hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 104-4746

Units of Measure

USMetric
Pin Type: Solid
Pin Diameter (mm): 20
Overall Length (mm): 153
Material: Hardened Steel,Alloy Chromium,Low Alloy Steel
Notes: End Type: Lead, Lead
Pin Diameter (in): 0.79
Overall Length (in): 6.04
Diameter (in): 0.787
Diameter (mm): 20
Pin Length (mm): 153.3
View More
Compatible Models for part number 104-4746

TRACK-TYPE TRACTOR

D5R XL D6M D5M D6N D5N D5R2 D5R LGP D6N LGP D6XE D6 D5 D6N XL

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert