NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals105-4302: 0.8mm Thick Elbow Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
105-4302: 0.8mm Thick Elbow Gasket
105-4302: 0.8mm Thick Elbow Gasket

Cat® 0.8mm Thick Elbow Gasket for Radiator

Brand: Cat

Product Images
105-4302: 0.8mm Thick Elbow Gasket
105-4302: 0.8mm Thick Elbow Gasket
105-4302: 0.8mm Thick Elbow Gasket
105-4302: 0.8mm Thick Elbow Gasket
105-4302: 0.8mm Thick Elbow Gasket

Cat® 0.8mm Thick Elbow Gasket for Radiator

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.43 (4X)
Hole Size (mm): 11.0 (4X)
Inside Diameter (in): 3.15
Inside Diameter (mm): 80.0
Length (in): 4.12
Length (mm): 104.6
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket
Style: Flat
Thickness (in): 0.03
Thickness (mm): 0.8
Type: Square-Rectangular
Width (in): 4.12
Width (mm): 104.6
Units of MeasureUSMetric
Hole Size (in): 0.43 (4X)
Hole Size (mm): 11.0 (4X)
Inside Diameter (in): 3.15
View More
Compatible Models
Compatible Models
Truck
793C789C789D789B785C785D785B
Tractor
784C784B
Off Highway Truck
785D
View More
Truck
793C789C789D789B785C785D785B
Warranty Information
Return Policy
Parts diagram for 105-4302
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 105-4302
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 105-4302

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 105-4302

Units of Measure

USMetric
Hole Size (in): 0.43 (4X)
Hole Size (mm): 11.0 (4X)
Inside Diameter (in): 3.15
Inside Diameter (mm): 80.0
Length (in): 4.12
Length (mm): 104.6
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket
Style: Flat
Thickness (in): 0.03
Thickness (mm): 0.8
Type: Square-Rectangular
Width (in): 4.12
Width (mm): 104.6
View More
Compatible Models for part number 105-4302

TRUCK

793C 789C 789D 789B 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert