Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.24
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
325D MH307M325D MH330D MH345C MHM325D L MH307-A324D L330D L330D345C
Material Handler
M325D MHM325D L MH
View More
Mini Hyd Excavator
307D308E307C308D307B308C307-A
Warranty Information
Return Policy
Parts diagram for 105-7265
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 105-7265
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 105-7265
Description: Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.
Attributes: Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.
Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.
Backup rings may be solid or split. Split rings are used for ease of assembly.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.
View More
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.24
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3
Cross Section Width (mm): 6
Grove Width (in): 7.00
Grove Diameter (in): 44.95
Cross Section Height (in): 0.12
View More
Compatible Models for part number 105-7265
MINI HYD EXCAVATOR
307D 308E 307C 308D 307B 308C 307-A
WHEELED EXCAVATOR
M330D
EXCAVATOR
325D MH 307 M325D MH 330D MH 345C MH M325D L MH 307-A 324D L 330D L 330D 345C
MATERIAL HANDLER
M325D MH M325D L MH
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.