NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab HVAC SystemsCab Accumulators, Receivers, & Dryers106-5534: Air Conditioner Refrigerant Dryer
Home
CabsCab HVAC SystemsCab Accumulators, Receivers, & Dryers
106-5534: Air Conditioner Refrigerant Dryer
106-5534: Air Conditioner Refrigerant Dryer

Cat® Cab Air Conditioner Dryer

Brand: Cat

Product Images
106-5534: Air Conditioner Refrigerant Dryer
106-5534: Air Conditioner Refrigerant Dryer
106-5534: Air Conditioner Refrigerant Dryer
106-5534: Air Conditioner Refrigerant Dryer
106-5534: Air Conditioner Refrigerant Dryer

Cat® Cab Air Conditioner Dryer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
An Air conditioner dryer is an essential component of an air conditioning system designed to remove moisture from the air. Its primary function is to extract excess humidity from the air passing through the system, leading to improved cooling efficiency and overall comfort.

Attributes:
• Constructed with durable materials to withstand the rigors of operation and exposure to varying environmental conditions.
• Allow straightforward access to the desiccant material and filter, making replacement and cleaning tasks hassle-free.

Applications:
An Air conditioner dryer remove moisture from the air circulating inside the vehicle, improving passenger comfort and preventing fogging on windows and it is widely used in Cat 120G, 12G, 130G, 140G, 14G and 16G Motor Grader, 215, 215B, 215D, 219D, 225, 225B, 225D, 229, 229D, 231D, 235, 235B, 235C, 235D, 245, 245B, 245D and E70B Excavators, 227, 539, 550B, 554, 560B, 564, 570B, 574B and 580B Tree Harvester, 416, 416B, 426, 426B, 428, 428B, 436B, 438B, 446 and 446B Backhoe, 583T, 587T, PL61, PL72, PL83 and PL87 Pipelayer, 613B, 615, 621B, 621E, 621F, 623B, 623E, 623F, 627B, 627E, 627F, 631C, 631D, 631E, 633D, 633E, 637D, 637E, 639D, 639E, 651E and 657E Wheel Tractor Scrapers, 621E, 623E, 627E, 631E, 637E, 651E and 657E Scraper, 65, 65B, 75, D10N, D11N, D4, D4H, D5H, D5R, D6, D6D, D6E, D6H, D6K, D6N, D6R, D7E, D7G, D7H, D8, D8K, D8L, D8N, D8R, D8T, D9H, D9L and D9N Track Type Tractor, 768C, 769C, 771C, 772B, 773B, 775B, 776B, 776C, 777B, 777C, 784B, 785, 789, 793, AD30, AD45, AD45B, AD55 and AD55B Truck, 814B, 824C and 834B Wheel Type Tractors, 815B, 816B, 825C, 826C, 836, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54, CB54B, CB64, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, CD10, CD44, CD44B, CD54, CD54B, CD8, CW12 and CW34 Compactor, 910E, 910F, 918F, 926, 926E, 928F, 936F, 950, 950B, 950E, 950F, 960F, 966D, 966E, 966F, 970F, 980C, 980F, 988B, 988F, 992C, 992D, 994, 994D, IT12B, IT12F, IT18F, IT28F, R1300, R1300G, R1300GII, R1600, R1600G, R1600H, R1700G, R2900, R2900G and R3000H Wheel Loader, 943B, 953B, 963 and 963B Track Loader, AD60, AD63, D20D, D250B, D250D, D25D, D300B, D300D, D30D, D350D, D350E, D400D, D400E and D40D Articulated Truck, CB-434D, CB-444D, CB-534D, CB-536D, CB-544D, CB-564D, RM-350, RM-350B and SM-350 Paving Equipment, D4H and D5H Skidder, R1700 Underground Mining, TR13 Powertrain.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
An Air conditioner dryer is an essential component of an air conditioning system designed to remove moisture from the air. Its primary function is to extract excess humidity from the air passing through the system, leading to improved cooling efficiency and overall comfort.

Attributes:
• Constructed with durable materials to withstand the rigors of operation and exposure to varying environmental conditions.
• Allow straightforward access to the desiccant material and filter, making replacement and cleaning tasks hassle-free.

Applications:
An Air conditioner dryer remove moisture from the air circulating inside the vehicle, improving passenger comfort and preventing fogging on windows and it is widely used in Cat 120G, 12G, 130G, 140G, 14G and 16G Motor Grader, 215, 215B, 215D, 219D, 225, 225B, 225D, 229, 229D, 231D, 235, 235B, 235C, 235D, 245, 245B, 245D and E70B Excavators, 227, 539, 550B, 554, 560B, 564, 570B, 574B and 580B Tree Harvester, 416, 416B, 426, 426B, 428, 428B, 436B, 438B, 446 and 446B Backhoe, 583T, 587T, PL61, PL72, PL83 and PL87 Pipelayer, 613B, 615, 621B, 621E, 621F, 623B, 623E, 623F, 627B, 627E, 627F, 631C, 631D, 631E, 633D, 633E, 637D, 637E, 639D, 639E, 651E and 657E Wheel Tractor Scrapers, 621E, 623E, 627E, 631E, 637E, 651E and 657E Scraper, 65, 65B, 75, D10N, D11N, D4, D4H, D5H, D5R, D6, D6D, D6E, D6H, D6K, D6N, D6R, D7E, D7G, D7H, D8, D8K, D8L, D8N, D8R, D8T, D9H, D9L and D9N Track Type Tractor, 768C, 769C, 771C, 772B, 773B, 775B, 776B, 776C, 777B, 777C, 784B, 785, 789, 793, AD30, AD45, AD45B, AD55 and AD55B Truck, 814B, 824C and 834B Wheel Type Tractors, 815B, 816B, 825C, 826C, 836, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54, CB54B, CB64, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, CD10, CD44, CD44B, CD54, CD54B, CD8, CW12 and CW34 Compactor, 910E, 910F, 918F, 926, 926E, 928F, 936F, 950, 950B, 950E, 950F, 960F, 966D, 966E, 966F, 970F, 980C, 980F, 988B, 988F, 992C, 992D, 994, 994D, IT12B, IT12F, IT18F, IT28F, R1300, R1300G, R1300GII, R1600, R1600G, R1600H, R1700G, R2900, R2900G and R3000H Wheel Loader, 943B, 953B, 963 and 963B Track Loader, AD60, AD63, D20D, D250B, D250D, D25D, D300B, D300D, D30D, D350D, D350E, D400D, D400E and D40D Articulated Truck, CB-434D, CB-444D, CB-534D, CB-536D, CB-544D, CB-564D, RM-350, RM-350B and SM-350 Paving Equipment, D4H and D5H Skidder, R1700 Underground Mining, TR13 Powertrain.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 4.4 (Cylinder Body)
Color: Black
Diameter (mm): 111.3 (Cylinder Body)
Material: Steel,Carbon Steel
Minimum Diameter (mm): 101.5
Overall Height (in): 7.8
Overall Diameter (mm): 111.3
Overall Height (mm): 197.7
Overall Length (mm): 197.7
Weight (kg): 1.59
Weight (lb): 0.7
Units of MeasureUSMetric
Diameter (in): 4.4 (Cylinder Body)
Color: Black
Diameter (mm): 111.3 (Cylinder Body)
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45BAD60AD55AD55BAD63AD30AD45
Generator Set
3508B
Wheel Tractor
633E II651E657E631E637E
Reclaimer Mixer
RM-350BRM-350
Soil Compactor
825C815B
Load Haul Dump
R1300GR3000HR1700 IIR1600GR1600HR2900GR2900 XER1700 XER1300G IIR1600R1700GR1300R2900
Backhoe Loader
426B438B436B446B428B416B
Wheel Dozer
834B814B824C
Winch
57H57
Landfill Compactor
836826C816B
Motor Grader
12G140G
Wheel Loader
936F980F
Asphalt Compactor
CB16CB15CB13CB10CB8CB7
Road Reclaimer
RM-350B
Track-Type Tractor
D7GD7HD8D8TD8RD6GCD8 GCD6R XLD8GCD5R2D6RD6ND6R LGPD7E LGPD7E
Engine - Machine
C32
Ripper
7
Pipelayer
583TPL83PL87587T
Stabilizer Mixer
SM-350
Pneumatic Compactor
CW34CW12CW-34
Industrial Engine
C4.4
Compactor
CB8CB7CD10CB10CB13CB15CB16CD8
Bulldozer
7SU7A7S7U834U834S
Vibratory Compactor
CB10CB-54BCB-66BCB7CD-44BCB-534DCB-64BCB-564DCD-54CB-44BCB-68BCB46BCD-54B
View More
Underground Art Truck
AD45BAD60AD55AD55BAD63AD30AD45
Warranty Information
Return Policy
Parts diagram for 106-5534
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 106-5534
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 106-5534

Description:
An Air conditioner dryer is an essential component of an air conditioning system designed to remove moisture from the air. Its primary function is to extract excess humidity from the air passing through the system, leading to improved cooling efficiency and overall comfort.

Attributes:
• Constructed with durable materials to withstand the rigors of operation and exposure to varying environmental conditions.
• Allow straightforward access to the desiccant material and filter, making replacement and cleaning tasks hassle-free.

Applications:
An Air conditioner dryer remove moisture from the air circulating inside the vehicle, improving passenger comfort and preventing fogging on windows and it is widely used in Cat 120G, 12G, 130G, 140G, 14G and 16G Motor Grader, 215, 215B, 215D, 219D, 225, 225B, 225D, 229, 229D, 231D, 235, 235B, 235C, 235D, 245, 245B, 245D and E70B Excavators, 227, 539, 550B, 554, 560B, 564, 570B, 574B and 580B Tree Harvester, 416, 416B, 426, 426B, 428, 428B, 436B, 438B, 446 and 446B Backhoe, 583T, 587T, PL61, PL72, PL83 and PL87 Pipelayer, 613B, 615, 621B, 621E, 621F, 623B, 623E, 623F, 627B, 627E, 627F, 631C, 631D, 631E, 633D, 633E, 637D, 637E, 639D, 639E, 651E and 657E Wheel Tractor Scrapers, 621E, 623E, 627E, 631E, 637E, 651E and 657E Scraper, 65, 65B, 75, D10N, D11N, D4, D4H, D5H, D5R, D6, D6D, D6E, D6H, D6K, D6N, D6R, D7E, D7G, D7H, D8, D8K, D8L, D8N, D8R, D8T, D9H, D9L and D9N Track Type Tractor, 768C, 769C, 771C, 772B, 773B, 775B, 776B, 776C, 777B, 777C, 784B, 785, 789, 793, AD30, AD45, AD45B, AD55 and AD55B Truck, 814B, 824C and 834B Wheel Type Tractors, 815B, 816B, 825C, 826C, 836, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54, CB54B, CB64, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, CD10, CD44, CD44B, CD54, CD54B, CD8, CW12 and CW34 Compactor, 910E, 910F, 918F, 926, 926E, 928F, 936F, 950, 950B, 950E, 950F, 960F, 966D, 966E, 966F, 970F, 980C, 980F, 988B, 988F, 992C, 992D, 994, 994D, IT12B, IT12F, IT18F, IT28F, R1300, R1300G, R1300GII, R1600, R1600G, R1600H, R1700G, R2900, R2900G and R3000H Wheel Loader, 943B, 953B, 963 and 963B Track Loader, AD60, AD63, D20D, D250B, D250D, D25D, D300B, D300D, D30D, D350D, D350E, D400D, D400E and D40D Articulated Truck, CB-434D, CB-444D, CB-534D, CB-536D, CB-544D, CB-564D, RM-350, RM-350B and SM-350 Paving Equipment, D4H and D5H Skidder, R1700 Underground Mining, TR13 Powertrain.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 106-5534

Units of Measure

USMetric
Diameter (in): 4.4 (Cylinder Body)
Color: Black
Diameter (mm): 111.3 (Cylinder Body)
Material: Steel,Carbon Steel
Minimum Diameter (mm): 101.5
Overall Height (in): 7.8
Overall Diameter (mm): 111.3
Overall Height (mm): 197.7
Overall Length (mm): 197.7
Weight (kg): 1.59
Weight (lb): 0.7
View More
Compatible Models for part number 106-5534

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD63 AD30 AD45

GENERATOR SET

3508B

WHEEL TRACTOR

633E II 651E 657E 631E 637E

RECLAIMER MIXER

RM-350B RM-350

SOIL COMPACTOR

825C 815B

LOAD HAUL DUMP

R1300G R3000H R1700 II R1600G R1600H R2900G R2900 XE R1700 XE R1300G II R1600 R1700G R1300 R2900

BACKHOE LOADER

426B 438B 436B 446B 428B 416B

WHEEL DOZER

834B 814B 824C

WINCH

57H 57

LANDFILL COMPACTOR

836 826C 816B

MOTOR GRADER

12G 140G

WHEEL LOADER

936F 980F

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10 CB8 CB7

ROAD RECLAIMER

RM-350B

TRACK-TYPE TRACTOR

D7G D7H D8 D8T D8R D6GC D8 GC D6R XL D8GC D5R2 D6R D6N D6R LGP D7E LGP D7E

ENGINE - MACHINE

C32

RIPPER

7

PIPELAYER

583T PL83 PL87 587T

STABILIZER MIXER

SM-350

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

BULLDOZER

7SU 7A 7S 7U 834U 834S

VIBRATORY COMPACTOR

CB10 CB-54B CB-66B CB7 CD-44B CB-534D CB-64B CB-564D CD-54 CB-44B CB-68B CB46B CD-54B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert