NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals106-9408: 64mm Internal Diameter Knitted Wire Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
106-9408: 64mm Internal Diameter Knitted Wire Seal
106-9408: 64mm Internal Diameter Knitted Wire Seal

Gasket

Brand: Cat

Product Images
106-9408: 64mm Internal Diameter Knitted Wire Seal
106-9408: 64mm Internal Diameter Knitted Wire Seal
106-9408: 64mm Internal Diameter Knitted Wire Seal
106-9408: 64mm Internal Diameter Knitted Wire Seal
106-9408: 64mm Internal Diameter Knitted Wire Seal

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Mixed: Metal-Nonmetal Gasket
Overall Width (mm): 83
Overall Length (mm): 83
Material: Mixed: Metal-Nonmetal Gasket
Overall Width (mm): 83
Overall Length (mm): 83
View More
Compatible Models
Compatible Models
Pumper
SPS342SPT342SCT673
Generator Set
3412C
Wheel Tractor
633E II651B631E651E657E637D637E
Truck Engine
3408B3408
Cold Planer
PR-450CPR-450
Winch
59N59L58L5958
Wheel Loader
988F
Track-Type Tractor
D10ND8LD10RD9RD9LD9ND9 GC
Engine - Machine
3408
Gen Set Engine
34123408B3408C34083412C
Ripper
1098
Pipelayer
589
Industrial Engine
34123412C3408B
Wheel Scraper
651E657E
Bulldozer
8S8U9U10SU9SU10U8A
View More
Pumper
SPS342SPT342SCT673
Warranty Information
Return Policy
Parts diagram for 106-9408
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert