This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • J550 Center Adapter to fit a 63 mm base edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • J550 Center Adapter to fit a 63 mm base edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: A.R.M. Option
Adapter Size: J550
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 21.488
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J550
Width (mm): 160
Bottom Strap Length (mm): 331
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 13.031
Base Edge Thickness Class: 65
Series: J Series
Overall Length (mm): 545.8
Machine: Loader
Width (in): 6.299
Units of MeasureUSMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: A.R.M. Option
View More
Compatible Models
Compatible Models
Track Loader
973K953K953973
Track-Type Loader
973
Wheel Loader
988F II988G990 II992D992C980H992G990H980K990980G II
View More
Track Loader
973K953K953973
Warranty Information
Return Policy
Parts diagram for 107-3554
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-3554
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 107-3554
Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • J550 Center Adapter to fit a 63 mm base edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 107-3554
Units of Measure
USMetric
Position: Center
Type: Two Strap
Abrasion Resistant Material: A.R.M. Option
Adapter Size: J550
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 21.488
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J550
Width (mm): 160
Bottom Strap Length (mm): 331
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 13.031
Base Edge Thickness Class: 65
Series: J Series
Overall Length (mm): 545.8
Machine: Loader
Width (in): 6.299
View More
Compatible Models for part number 107-3554
TRACK LOADER
973K 953K 953 973
TRACK-TYPE LOADER
973
WHEEL LOADER
988F II 988G 990 II 992D 992C 980H 992G 990H 980K 990 980G II