Offering unparalleled manufacturing precision, Cat® heavy duty bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat heavy duty bolt-on cutting edges have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact • Moderate abrasion • Maintains smooth floor
Applications • Production loading, stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® heavy duty bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat heavy duty bolt-on cutting edges have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact • Moderate abrasion • Maintains smooth floor
Applications • Production loading, stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 25
Height (in): 11.02
Width (mm): 280
Height (mm): 280
End 1 Hole Spacing (mm): 381
End 2 Hole Spacing (in): 15
Attachment Method: Bolt-On
End Shape 2: Straight
Machine: Loader
End Shape 1: Straight
Width (in): 11.024
End 2 Hole Offset (in): 7.362
Length (in): 46.46
End 2 Hole Spacing (mm): 381
Hole Quantity: 3
Edge Length (in): 46.457
Edge Shape: Continuous
End 1 Hole Offset (in): 9.094
End 1 Hole Spacing (in): 15
Edge Length (mm): 1180
End 1 Hole Offset (mm): 231
Hole Spacing (in): 15
Hole Spacing (mm): 381
End 2 Hole Offset (mm): 187
Length (mm): 1180
Units of MeasureUSMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38G IIIT38HIT38GIT38F
Wheel Loader
938G928G938F928HZ938H930G938G II
View More
Integrated Toolcarrier
IT38G IIIT38HIT38GIT38F
Warranty Information
Return Policy
Parts diagram for 107-3746
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 107-3746
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 107-3746
Offering unparalleled manufacturing precision, Cat® heavy duty bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat heavy duty bolt-on cutting edges have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate to high impact • Moderate abrasion • Maintains smooth floor
Applications • Production loading, stockpiling, re-handling, excavating, and bank loading
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 107-3746
Units of Measure
USMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.984
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 25
Height (in): 11.02
Width (mm): 280
Height (mm): 280
End 1 Hole Spacing (mm): 381
End 2 Hole Spacing (in): 15
Attachment Method: Bolt-On
End Shape 2: Straight
Machine: Loader
End Shape 1: Straight
Width (in): 11.024
End 2 Hole Offset (in): 7.362
Length (in): 46.46
End 2 Hole Spacing (mm): 381
Hole Quantity: 3
Edge Length (in): 46.457
Edge Shape: Continuous
End 1 Hole Offset (in): 9.094
End 1 Hole Spacing (in): 15
Edge Length (mm): 1180
End 1 Hole Offset (mm): 231
Hole Spacing (in): 15
Hole Spacing (mm): 381
End 2 Hole Offset (mm): 187
Length (mm): 1180
View More
Compatible Models for part number 107-3746
INTEGRATED TOOLCARRIER
IT38G II IT38H IT38G IT38F
WHEEL LOADER
938G 928G 938F 928HZ 938H 930G 938G II
View More
Related parts
2J-3507: 1''-8 Hex Nut
Contact Dealer
1J-5607: 1-8 Thread 69.85mm Long Plow Bolt
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.