NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab DoorsCab Door Handles108-5470: Cab Door Handle
Home
CabsCab DoorsCab Door Handles
108-5470: Cab Door Handle
108-5470: Cab Door Handle

Cat® Cab Push-Button Door Handle

Brand: Cat

fallback-image
108-5470: Cab Door Handle

Cat® Cab Push-Button Door Handle

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Handles, such as 108-5470, are used for operating cab doors across Cat product lines.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Color: Black
• Length: 209 mm (8.2 in)
• Handle assembly are ergonomically designed for ease of operator use.
• Assembly consists of push button mechanism.

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Handles, such as 108-5470, are used for operating cab doors across Cat product lines.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Color: Black
• Length: 209 mm (8.2 in)
• Handle assembly are ergonomically designed for ease of operator use.
• Assembly consists of push button mechanism.

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Not Specified
Color: Black
Length (mm): 209
Width (mm): 51
Fits Bolt Sizes (mm): M6
Length (in): 8.2
Width (in): 2
Fits Bolt Sizes (in): 1/4-28
Units of MeasureUSMetric
Material: Not Specified
Color: Black
Length (mm): 209
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD6RD6MD5M
Track Loader
973C953C963C
View More
Track-Type Tractor
D7RD6RD6MD5M
Warranty Information
Return Policy
Parts diagram for 108-5470
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 108-5470
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 108-5470

Description:
Handles, such as 108-5470, are used for operating cab doors across Cat product lines.

These handles are the primary component for doors, and other equipment, to work effectively and they are designed with the quality you expect for your equipment.

Attributes:
• Color: Black
• Length: 209 mm (8.2 in)
• Handle assembly are ergonomically designed for ease of operator use.
• Assembly consists of push button mechanism.

Application:
Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 108-5470

Units of Measure

USMetric
Material: Not Specified
Color: Black
Length (mm): 209
Width (mm): 51
Fits Bolt Sizes (mm): M6
Length (in): 8.2
Width (in): 2
Fits Bolt Sizes (in): 1/4-28
View More
Compatible Models for part number 108-5470

TRACK-TYPE TRACTOR

D7R D6R D6M D5M

TRACK LOADER

973C 953C 963C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert