Description: An Operator Seat Back Cushion is a component designed to provide comfort and support to the back of the operator or driver in various vehicles and machinery.
Attributes: • Designed with ergonomics in mind to promote good posture and reduce fatigue. • contoured shape to provide additional support to the lower back and promote proper spinal alignment.
Applications: The Operator Seat Back Cushion is an important component that enhances operator comfort and reduces fatigue during long hours of operation. By providing proper support to the back and promoting good posture, it contributes to the overall well-being and productivity of the operator and it is widely used in Cat 120H, 12H, 135H, 140H, 143H, 14H, 160H, 163H and 16H Motor Grader, 315, 322 and 345 517, 527, 527B, D4H and D5H Skidder, 561M, 561N, 566, 572R, 583R and 589X Pipelayer, 615 Wheel Tractor Scrapers, 768C, 769C, 771C, 772B, 773B, 775B, 776C, 777C, 777D, 784B, 785, 785B, 789, 789B, 793B and 793C Truck, 814F, 824C and 834B Wheel Type Tractors, 815F, 816F, 825C, 825G, 826C and 826G Compactor, 918F, 924F, 928F, 936, 936E, 936F, 938F, 950B, 950E, 950F, 950G, 960F, 962G, 966D, 966E, 966F, 966G, 970F, 972G, 980C, 980F, 980G, 988F, 990, 992D, 994, 994D, IT18F, IT24F, IT28F and IT38F Wheel Loader, 933, 933C, 939, 939C, 943, 953, 953B, 953C, 963, 963B, 963C, 973 and 973C Track Loader, 953, 963, TR16, TR35 and TR43 Powertrain, D10N, D10R, D11N, D11R, D3C, D4C, D4H, D4L, D5C, D5H, D5L, D5M, D5N, D6H, D6M, D6N, D6R, D7H, D7R, D8L, D8N, D8R, D9L, D9N and D9R Track Type Tractor, D20D, D250D, D250E, D25D, D300D, D300E, D30D, D350D, D350E, D400D, D400E and D40D Articulated Truck.
Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Operator Seat Back Cushion is a component designed to provide comfort and support to the back of the operator or driver in various vehicles and machinery.
Attributes: • Designed with ergonomics in mind to promote good posture and reduce fatigue. • contoured shape to provide additional support to the lower back and promote proper spinal alignment.
Applications: The Operator Seat Back Cushion is an important component that enhances operator comfort and reduces fatigue during long hours of operation. By providing proper support to the back and promoting good posture, it contributes to the overall well-being and productivity of the operator and it is widely used in Cat 120H, 12H, 135H, 140H, 143H, 14H, 160H, 163H and 16H Motor Grader, 315, 322 and 345 517, 527, 527B, D4H and D5H Skidder, 561M, 561N, 566, 572R, 583R and 589X Pipelayer, 615 Wheel Tractor Scrapers, 768C, 769C, 771C, 772B, 773B, 775B, 776C, 777C, 777D, 784B, 785, 785B, 789, 789B, 793B and 793C Truck, 814F, 824C and 834B Wheel Type Tractors, 815F, 816F, 825C, 825G, 826C and 826G Compactor, 918F, 924F, 928F, 936, 936E, 936F, 938F, 950B, 950E, 950F, 950G, 960F, 962G, 966D, 966E, 966F, 966G, 970F, 972G, 980C, 980F, 980G, 988F, 990, 992D, 994, 994D, IT18F, IT24F, IT28F and IT38F Wheel Loader, 933, 933C, 939, 939C, 943, 953, 953B, 953C, 963, 963B, 963C, 973 and 973C Track Loader, 953, 963, TR16, TR35 and TR43 Powertrain, D10N, D10R, D11N, D11R, D3C, D4C, D4H, D4L, D5C, D5H, D5L, D5M, D5N, D6H, D6M, D6N, D6R, D7H, D7R, D8L, D8N, D8R, D9L, D9N and D9R Track Type Tractor, D20D, D250D, D250E, D25D, D300D, D300E, D30D, D350D, D350E, D400D, D400E and D40D Articulated Truck.
Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An Operator Seat Back Cushion is a component designed to provide comfort and support to the back of the operator or driver in various vehicles and machinery.
Attributes: • Designed with ergonomics in mind to promote good posture and reduce fatigue. • contoured shape to provide additional support to the lower back and promote proper spinal alignment.
Applications: The Operator Seat Back Cushion is an important component that enhances operator comfort and reduces fatigue during long hours of operation. By providing proper support to the back and promoting good posture, it contributes to the overall well-being and productivity of the operator and it is widely used in Cat 120H, 12H, 135H, 140H, 143H, 14H, 160H, 163H and 16H Motor Grader, 315, 322 and 345 517, 527, 527B, D4H and D5H Skidder, 561M, 561N, 566, 572R, 583R and 589X Pipelayer, 615 Wheel Tractor Scrapers, 768C, 769C, 771C, 772B, 773B, 775B, 776C, 777C, 777D, 784B, 785, 785B, 789, 789B, 793B and 793C Truck, 814F, 824C and 834B Wheel Type Tractors, 815F, 816F, 825C, 825G, 826C and 826G Compactor, 918F, 924F, 928F, 936, 936E, 936F, 938F, 950B, 950E, 950F, 950G, 960F, 962G, 966D, 966E, 966F, 966G, 970F, 972G, 980C, 980F, 980G, 988F, 990, 992D, 994, 994D, IT18F, IT24F, IT28F and IT38F Wheel Loader, 933, 933C, 939, 939C, 943, 953, 953B, 953C, 963, 963B, 963C, 973 and 973C Track Loader, 953, 963, TR16, TR35 and TR43 Powertrain, D10N, D10R, D11N, D11R, D3C, D4C, D4H, D4L, D5C, D5H, D5L, D5M, D5N, D6H, D6M, D6N, D6R, D7H, D7R, D8L, D8N, D8R, D9L, D9N and D9R Track Type Tractor, D20D, D250D, D250E, D25D, D300D, D300E, D30D, D350D, D350E, D400D, D400E and D40D Articulated Truck.
View More
Warning:This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 108-8425
Units of Measure
USMetric
Overall Height (in): 4.3
Height (in): 0.89
Material: Cloth, Plastic,Polyester Plastic
Overall Height (mm): 109
Overall Length (in): 20
Outer Diameter (in): 1.97
Weight (kg): 1.07
Overall Length (mm): 508
Overall Width (in): 18
Overall Width (mm): 457
View More
Compatible Models for part number 108-8425
INTEGRATED TOOLCARRIER
IT18F IT28F
TRACK LOADER
933C 973C 973 963B 963C 953B 953C 939 933 939C
SOIL COMPACTOR
825G 825C
WHEEL DOZER
834B 824C
LANDFILL COMPACTOR
826C 826G
WINCH
59N 59L 58L 57H 56H
MOTOR GRADER
12H 120H 160H 16H NA 135H 160H NA 12H NA 163H 135H NA 14H NA 163H NA 140H 120H NA 16H 140H NA 143H 14H
TRACK SKIDDER
527 D4HTSK II D5HTSK II 517 D4HTSK III
WHEEL LOADER
966F II 960F 972G 988F II 950G 950F 962G 936F 988F 992D 980F 980G 928F 966F 966G 970F 980F II 950F II
TRACK-TYPE TRACTOR
D6H XL D7R D6H XR D7H D8R D8N D9R D9N D4H III D4H XL D3C III D4C III D5H XL D10N D5C III D4H D10R D11N D5M D11R D5H D6R D6M D6H
RIPPER
953B 6 5 9 8 D5
PIPELAYER
583R 572R II 561M 572R
BULLDOZER
5P 5S 6A 6S 6SU 8A 8U 9U 9SU 8SU
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.