Offering unparalleled manufacturing precision, Cat® weld-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Weld-on half-arrow edges can be used to customize a bucket for use as sidecutters to improve penetration or as segments between teeth. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.
Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Weld-on • Long base edge life • Longer adapter life Applications
• Wheel loader buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® weld-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Weld-on half-arrow edges can be used to customize a bucket for use as sidecutters to improve penetration or as segments between teeth. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.
Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Weld-on • Long base edge life • Longer adapter life Applications
• Wheel loader buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: Center
Length (in): 215.98
Material: Alloy Steel
Wear or Durability: Standard
Cut to Length: Cut-to-Length
Height (in): 10
Width (mm): 68.6
Height (mm): 254
Attachment Method: Weld-On
Attachment: Weld-on
Edge Type: Continuous
Length (mm): 5486
Units of MeasureUSMetric
Position: Center
Length (in): 215.98
Material: Alloy Steel
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 109-2696
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 109-2696
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 109-2696
Offering unparalleled manufacturing precision, Cat® weld-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat weld-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Weld-on half-arrow edges can be used to customize a bucket for use as sidecutters to improve penetration or as segments between teeth. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.
Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Weld-on • Long base edge life • Longer adapter life Applications
• Wheel loader buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 109-2696
Units of Measure
USMetric
Position: Center
Length (in): 215.98
Material: Alloy Steel
Wear or Durability: Standard
Cut to Length: Cut-to-Length
Height (in): 10
Width (mm): 68.6
Height (mm): 254
Attachment Method: Weld-On
Attachment: Weld-on
Edge Type: Continuous
Length (mm): 5486
View More
Compatible Models for part number 109-2696
We currently do not have compatibility information for this part.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.