NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories109-6502: Panel Assembly
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories
109-6502: Panel Assembly
109-6502: Panel Assembly

Cat® Panel Assembly (Reflector)

Brand: Cat

Product Images
109-6502: Panel Assembly
109-6502: Panel Assembly

Cat® Panel Assembly (Reflector)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat reflector panel assemblies are placed on buckets to alert other road users of the presence of a protruding bucket on the vehicle. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Air tight gasket seal to hold the tempered glass
• Rectangular reflector with red stripe
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
• Cat lights are adaptable to other machines in your fleet, and can be retrofitted to older machines.

Application:
Widely used across Cat product lines wherever dependable lighting is essential for extremely tough conditions

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat reflector panel assemblies are placed on buckets to alert other road users of the presence of a protruding bucket on the vehicle. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Air tight gasket seal to hold the tempered glass
• Rectangular reflector with red stripe
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
• Cat lights are adaptable to other machines in your fleet, and can be retrofitted to older machines.

Application:
Widely used across Cat product lines wherever dependable lighting is essential for extremely tough conditions

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 422
Height (mm): 422
Thickness (in): 0.08
Thickness (mm): 2
Width (in): 16.61
Height (in): 16.61
Units of MeasureUSMetric
Width (mm): 422
Height (mm): 422
Thickness (in): 0.08
View More
Compatible Models
Compatible Models
Forwarder
574B574554564
Integrated Toolcarrier
IT62G IIIT38G
Wheel Harvester
550570550B560B570B580B580
Wheel Loader
950GC938G II966F II962966XE966K XE950G II966M XE938G938H966H966G950G960F962H962G962G II966K966950H966M970F950K962K966G II950M950962M950 GC950F II966 GC
View More
Forwarder
574B574554564
Warranty Information
Return Policy
Parts diagram for 109-6502
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 109-6502
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 109-6502

Description:
Cat reflector panel assemblies are placed on buckets to alert other road users of the presence of a protruding bucket on the vehicle. Cat work lights help turn night into day and increase productivity of both machines and operators.

Attributes:
• Air tight gasket seal to hold the tempered glass
• Rectangular reflector with red stripe
• Premium Cat lights are designed to meet the demanding vibration levels of both large and small machines.
• Cat lights are adaptable to other machines in your fleet, and can be retrofitted to older machines.

Application:
Widely used across Cat product lines wherever dependable lighting is essential for extremely tough conditions

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 109-6502

Units of Measure

USMetric
Width (mm): 422
Height (mm): 422
Thickness (in): 0.08
Thickness (mm): 2
Width (in): 16.61
Height (in): 16.61
View More
Compatible Models for part number 109-6502

FORWARDER

574B 574 554 564

INTEGRATED TOOLCARRIER

IT62G II IT38G

WHEEL HARVESTER

550 570 550B 560B 570B 580B 580

WHEEL LOADER

950GC 938G II 966F II 962 966XE 966K XE 950G II 966M XE 938G 938H 966H 966G 950G 960F 962H 962G 962G II 966K 966 950H 966M 970F 950K 962K 966G II 950M 950 962M 950 GC 950F II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert