NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches109-6507: Switch Assembly
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
109-6507: Switch Assembly
109-6507: Switch Assembly

Cat® Push Button Switch Assembly (Emergency Stop)

Brand: Cat

Product Images
109-6507: Switch Assembly
109-6507: Switch Assembly
109-6507: Switch Assembly
109-6507: Switch Assembly
109-6507: Switch Assembly

Cat® Push Button Switch Assembly (Emergency Stop)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat push button switches are mounted on the joystick or control panel which are simple switches to push-to-make or push-to-break the circuit for a period.

Attributes:
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
• Includes 3 rubber gaskets, number of gaskets needed dependent on mounting panel thickness (thicker need less gaskets)
• Rugged design for long service life
• High precision for consistent performance
• Easy and fast mounting

Application:
Used in operator cabin of Cat machines for emergency stops. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat push button switches are mounted on the joystick or control panel which are simple switches to push-to-make or push-to-break the circuit for a period.

Attributes:
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
• Includes 3 rubber gaskets, number of gaskets needed dependent on mounting panel thickness (thicker need less gaskets)
• Rugged design for long service life
• High precision for consistent performance
• Easy and fast mounting

Application:
Used in operator cabin of Cat machines for emergency stops. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 1.63 (button)
Overall Width (in): 1.64
Overall Height (in): 2.1
Length (in): 2.27
Diameter (mm): 41.3 (button)
Material: Polyamide Plastic
Overall Width (mm): 41.5
Overall Height (mm): 53.5
Length (mm): 57.5
Units of MeasureUSMetric
Diameter (in): 1.63 (button)
Overall Width (in): 1.64
Overall Height (in): 2.1
View More
Compatible Models
Compatible Models
Generator
SR4SR5SR4BSR4BHV
Truck Engine
G3306
Power Module
XQC1200PP3516PM3456PM3516PM3512C32PM34123516B3516CXQC1600PMG3516PM3508
Marine Products
3512B
Off Highway Truck
3508B
Oem Solutions
3412C
Rotary Cutter
RC7
Track-Type Tractor
D7R II
Retrofit Aftertreatmnt
SCR
Marine Auxiliary
3516C3516B3512C3512BC32351235083508B3508C
Marine Engine
3516351235083196C-12C18C12C153508C3508B3408B3408C3406B3406C3406E3516B3516C3516E3512C3512EC280-16C280-12C175-163306B3512B3176C3176BC30C323412C33043412E33063412D3304B34123408
Excavator
M325C
Engine - Generator Set
3406C
Mobile Hyd Power Unit
OEM-LIFT
Petroleum Package
TH48-E80CX31-C11ITH48-E70TH35-C11ICX31-C9ICX35-C18ICX31-C15ITH31-C9PTH31-C9ICX31-C13ICX35-P800CX313508CX31-C18ITH35-E81CX31-P600-TH35-C13IC18TH31-E61TH35-C15I
Power Package
C7C32
Generator Set
XQ425G3406C13 XQ375G3516G3512G3508G3516BG3516CG3516EG3516H3508C3508BC93508C273412CC4.4C32G3306C13 XQ350G3412C175-203412C175-16CG137-12G3412CG3520CG3520B3516C18G3520E3306BC153512G3520H3512C3512B3408C34563406C3406EG3306BG3512E3516CG3512H3516B
Hydraulic Control
48
Engine
3512E3508PETROL3512PETROLC32 INDUSTRIALG3516CG3516J3516E3516PETROLEUMC32B INDUSTRIALG3520JC27 INDUSTRIAL
Locomotive Engine
3516C3516B3512C3512B3508C3508B
Petroleum Engine
35163512C15C13C18C113508C3508BC9C73516C3516BC32C175-16C280-123512C3512B
Backhoe Loader
432
Petroleum Gen Set
3512CC27C15C18C32
Forwarder
584584HD
Engine - Machine
C273408
Gen Set Engine
3406C3406B3408B3408CG3412C3516BG3520B34563304B311631143512B3306B33063304341232083412CG3516BC-123508C280-16G35083126B340835123508B3516
Engine - Industrial
3561B3512B3406B3516BLD700E
Industrial Engine
C323516BC183406E3406C3126B3408E3408B3408CC7C93512E3512B3512C3456C9.3330433063176C3412351231963412E3412C3516C-12CG137-083508BC-15C-10C-163508C-9C11C13C15
Gas Engine
G3512EG3512BG3512JG3306BG3304BG3304G3306G3520BG3520JG3612G3616CG137-08G3608G3508JCG137-12G3508BG3412G3408CG3408BG3516JG3516EG3408G3406G3516CG3516BG3512G3516G3508
View More
Generator
SR4SR5SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 109-6507
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
109-6507109-6507
111-1325111-1325
111-1323111-1323
View All Parts
Frequently bought together
109-6507
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
111-1325
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
111-1323
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
111-1324
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
318-1181
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 109-6507
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 109-6507

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat push button switches are mounted on the joystick or control panel which are simple switches to push-to-make or push-to-break the circuit for a period.

Attributes:
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
• Includes 3 rubber gaskets, number of gaskets needed dependent on mounting panel thickness (thicker need less gaskets)
• Rugged design for long service life
• High precision for consistent performance
• Easy and fast mounting

Application:
Used in operator cabin of Cat machines for emergency stops. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 109-6507

Units of Measure

USMetric
Diameter (in): 1.63 (button)
Overall Width (in): 1.64
Overall Height (in): 2.1
Length (in): 2.27
Diameter (mm): 41.3 (button)
Material: Polyamide Plastic
Overall Width (mm): 41.5
Overall Height (mm): 53.5
Length (mm): 57.5
View More
Compatible Models for part number 109-6507

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

G3306

POWER MODULE

XQC1200 PP3516 PM3456 PM3516 PM3512 C32 PM3412 3516B 3516C XQC1600 PMG3516 PM3508

MARINE PRODUCTS

3512B

OFF HIGHWAY TRUCK

3508B

OEM SOLUTIONS

3412C

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D7R II

RETROFIT AFTERTREATMNT

SCR

MARINE AUXILIARY

3516C 3516B 3512C 3512B C32 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 3196 C-12 C18 C12 C15 3508C 3508B 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C175-16 3306B 3512B 3176C 3176B C30 C32 3412C 3304 3412E 3306 3412D 3304B 3412 3408

EXCAVATOR

M325C

ENGINE - GENERATOR SET

3406C

MOBILE HYD POWER UNIT

OEM-LIFT

PETROLEUM PACKAGE

TH48-E80 CX31-C11I TH48-E70 TH35-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX35-P800 CX31 3508 CX31-C18I TH35-E81 CX31-P600- TH35-C13I C18 TH31-E61 TH35-C15I

POWER PACKAGE

C7 C32

GENERATOR SET

XQ425 G3406 C13 XQ375 G3516 G3512 G3508 G3516B G3516C G3516E G3516H 3508C 3508B C9 3508 C27 3412C C4.4 C32 G3306 C13 XQ350 G3412 C175-20 3412 C175-16 CG137-12 G3412C G3520C G3520B 3516 C18 G3520E 3306B C15 3512 G3520H 3512C 3512B 3408C 3456 3406C 3406E G3306B G3512E 3516C G3512H 3516B

HYDRAULIC CONTROL

48

ENGINE

3512E 3508PETROL 3512PETROL C32 INDUSTRIAL G3516C G3516J 3516E 3516PETROLEUM C32B INDUSTRIAL G3520J C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C 3516B 3512C 3512B 3508C 3508B

PETROLEUM ENGINE

3516 3512 C15 C13 C18 C11 3508C 3508B C9 C7 3516C 3516B C32 C175-16 C280-12 3512C 3512B

BACKHOE LOADER

432

PETROLEUM GEN SET

3512C C27 C15 C18 C32

FORWARDER

584 584HD

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C G3412C 3516B G3520B 3456 3304B 3116 3114 3512B 3306B 3306 3304 3412 3208 3412C G3516B C-12 3508 C280-16 G3508 3126B 3408 3512 3508B 3516

ENGINE - INDUSTRIAL

3561B 3512B 3406B 3516B LD700E

INDUSTRIAL ENGINE

C32 3516B C18 3406E 3406C 3126B 3408E 3408B 3408C C7 C9 3512E 3512B 3512C 3456 C9.3 3304 3306 3176C 3412 3512 3196 3412E 3412C 3516 C-12 CG137-08 3508B C-15 C-10 C-16 3508 C-9 C11 C13 C15

GAS ENGINE

G3512E G3512B G3512J G3306B G3304B G3304 G3306 G3520B G3520J G3612 G3616 CG137-08 G3608 G3508J CG137-12 G3508B G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert