Description: A water outlet sleeve, also known as a water outlet adapter is a component used in automobile engines to regulate the flow of coolant from the engine block to the radiator. It contains a coolant temperature sensor, which sends signals to the engine control module to adjust the engine's fuel delivery and ignition timing based on the engine's operating temperature.
Attributes: • Designed to fit the specific engine block and routing of the coolant hoses. • Designed to provide proper coolant flow to the engine and radiator. • Able to withstand the high temperatures and pressure of the engine cooling system without cracking or leaking.
Applications: A water outlet sleeve is used to house the thermostat and to direct the flow of coolant from the engine to the radiator. It is extensively used in Cat 1140, 1145, 1150, 1160, 3116, 3145, 3150, 3160, 3208, and D333C, 3306 Engine (Piston), 225, 225B, 225D, 229 and 231D Excavators, 227 Tree Harvester, 3208 Generator Set, 613, 613B and 613C Wheel Tractor Scrapers, 613, 613B and 613C Scraper, AH40, AH46, AH52, AH46, AH60, AM30, AM36, AM40, AM40, V1100 CTH, V160, V180, V160B, V180B, V200B, V160HF, V180HF, V200HF, V225HF, V165C, V180C, V200C, V165C, V200C, V200, V200, V225, V200B, V225B, V200C, V225C, V225C, V250C, V250, V300, V250B, V300B, V250B, V300B, V330B, V265C, V300C, V330C, V550, V620, V700, V800, V900CH, V925 and V925LH Lift Truck, CB-614, CP-553, PR-1000, PR-1000C and PS-500 Paving Equipment, D6H Track Type Tractor, TR13 and TR35 Powertrain.
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A water outlet sleeve, also known as a water outlet adapter is a component used in automobile engines to regulate the flow of coolant from the engine block to the radiator. It contains a coolant temperature sensor, which sends signals to the engine control module to adjust the engine's fuel delivery and ignition timing based on the engine's operating temperature.
Attributes: • Designed to fit the specific engine block and routing of the coolant hoses. • Designed to provide proper coolant flow to the engine and radiator. • Able to withstand the high temperatures and pressure of the engine cooling system without cracking or leaking.
Applications: A water outlet sleeve is used to house the thermostat and to direct the flow of coolant from the engine to the radiator. It is extensively used in Cat 1140, 1145, 1150, 1160, 3116, 3145, 3150, 3160, 3208, and D333C, 3306 Engine (Piston), 225, 225B, 225D, 229 and 231D Excavators, 227 Tree Harvester, 3208 Generator Set, 613, 613B and 613C Wheel Tractor Scrapers, 613, 613B and 613C Scraper, AH40, AH46, AH52, AH46, AH60, AM30, AM36, AM40, AM40, V1100 CTH, V160, V180, V160B, V180B, V200B, V160HF, V180HF, V200HF, V225HF, V165C, V180C, V200C, V165C, V200C, V200, V200, V225, V200B, V225B, V200C, V225C, V225C, V250C, V250, V300, V250B, V300B, V250B, V300B, V330B, V265C, V300C, V330C, V550, V620, V700, V800, V900CH, V925 and V925LH Lift Truck, CB-614, CP-553, PR-1000, PR-1000C and PS-500 Paving Equipment, D6H Track Type Tractor, TR13 and TR35 Powertrain.
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A water outlet sleeve, also known as a water outlet adapter is a component used in automobile engines to regulate the flow of coolant from the engine block to the radiator. It contains a coolant temperature sensor, which sends signals to the engine control module to adjust the engine's fuel delivery and ignition timing based on the engine's operating temperature.
Attributes: • Designed to fit the specific engine block and routing of the coolant hoses. • Designed to provide proper coolant flow to the engine and radiator. • Able to withstand the high temperatures and pressure of the engine cooling system without cracking or leaking.
Applications: A water outlet sleeve is used to house the thermostat and to direct the flow of coolant from the engine to the radiator. It is extensively used in Cat 1140, 1145, 1150, 1160, 3116, 3145, 3150, 3160, 3208, and D333C, 3306 Engine (Piston), 225, 225B, 225D, 229 and 231D Excavators, 227 Tree Harvester, 3208 Generator Set, 613, 613B and 613C Wheel Tractor Scrapers, 613, 613B and 613C Scraper, AH40, AH46, AH52, AH46, AH60, AM30, AM36, AM40, AM40, V1100 CTH, V160, V180, V160B, V180B, V200B, V160HF, V180HF, V200HF, V225HF, V165C, V180C, V200C, V165C, V200C, V200, V200, V225, V200B, V225B, V200C, V225C, V225C, V250C, V250, V300, V250B, V300B, V250B, V300B, V330B, V265C, V300C, V330C, V550, V620, V700, V800, V900CH, V925 and V925LH Lift Truck, CB-614, CP-553, PR-1000, PR-1000C and PS-500 Paving Equipment, D6H Track Type Tractor, TR13 and TR35 Powertrain.
View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 109-7279
Units of Measure
USMetric
Material: Plastic,Acetal Plastic
Outer Diameter (in): 1.97
Outer Diameter (mm): 50
Overall Height (in): 1.89
Overall Height (mm): 48
View More
Compatible Models for part number 109-7279
GEN SET ENGINE
3208
ENGINE - MACHINE
3208
WHEEL TRACTOR
613C
TRUCK ENGINE
3208
MARINE ENGINE
3208
INDUSTRIAL ENGINE
3412
EXCAVATOR
231D 225D
VIBRATORY COMPACTOR
CB-614
COLD PLANER
PR-1000C PR-1000
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.