NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsGenerators109-7687: Bearing Assembly-Ball
Home
Electrical & ElectronicsBasic ComponentsGenerators
109-7687: Bearing Assembly-Ball
109-7687: Bearing Assembly-Ball

Cat® Single Row Ball Bearing Assembly

Brand: Cat

Product Images
109-7687: Bearing Assembly-Ball
109-7687: Bearing Assembly-Ball
109-7687: Bearing Assembly-Ball
109-7687: Bearing Assembly-Ball
109-7687: Bearing Assembly-Ball

Cat® Single Row Ball Bearing Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
• Single row ball bearing
• Inside Diameter: 80 mm (3.1496 in)
• Outside Diameter: 170 mm (6.6929 in)
• Height: 39 mm (1.535 in)

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
• Single row ball bearing
• Inside Diameter: 80 mm (3.1496 in)
• Outside Diameter: 170 mm (6.6929 in)
• Height: 39 mm (1.535 in)

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 80
Outside Diameter (mm): 170
Height (mm): 39
Inside Diameter (in): 3.1496
Outside Diameter (in): 6.6929
Height (in): 1.535
Material: Alloy Steel
Units of MeasureUSMetric
Inside Diameter (mm): 80
Outside Diameter (mm): 170
Height (mm): 39
View More
Compatible Models
Compatible Models
Generator
SR4
Generator Set
3408C
Gas Engine
G3408B
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 109-7687
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 109-7687
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 109-7687

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.

Attributes:
• Single row ball bearing
• Inside Diameter: 80 mm (3.1496 in)
• Outside Diameter: 170 mm (6.6929 in)
• Height: 39 mm (1.535 in)

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 109-7687

Units of Measure

USMetric
Inside Diameter (mm): 80
Outside Diameter (mm): 170
Height (mm): 39
Inside Diameter (in): 3.1496
Outside Diameter (in): 6.6929
Height (in): 1.535
Material: Alloy Steel
View More
Compatible Models for part number 109-7687

GENERATOR

SR4

GENERATOR SET

3408C

GAS ENGINE

G3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert