To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsBasic ComponentsAlternators10R-0399: Cat® Reman 24 Volt Electric Starter Motor
Home
Electrical & ElectronicsBasic ComponentsAlternators10R-0399: Cat® Reman 24 Volt Electric Starter Motor
10R-0399: Cat® Reman 24 Volt Electric Starter Motor
Cat Reman 24 Volt Electric Starter Motor
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
10R-0399: Cat® Reman 24 Volt Electric Starter Motor
Cat Reman 24 Volt Electric Starter Motor
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Description: Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, Cat Reman starters such as 10R-0399 are designed to handle the high current needed when cranking cold engines. Every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Cat Reman electric starters are designed to crank to -32° C (-25° F) • Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman electric starters provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, Cat Reman starters such as 10R-0399 are designed to handle the high current needed when cranking cold engines. Every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Cat Reman electric starters are designed to crank to -32° C (-25° F) • Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman electric starters provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 24
Mount Circle (mm): 146.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
Pinion Pitch: 8/10,8/10
Mount Size (Nose Cone): SAE No. 3 Nose housing,SAE No. 3 Nose housing
Pinion Teeth: 12/13,12/13
Marine Approved: No,No
Current (Amps): 115,115
Voltage (volts): 24
Mount Circle (mm): 146.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
View More
Compatible Models
Compatible Models
Wheel Tractor
615C II611
Power Module
XQG135
Track Loader
973C
Soil Compactor
815B815F
Load Haul Dump
R1300R1300G
Wheel Dozer
814F
Landfill Compactor
816F
Petroleum Gen Set
G3306B
Wheel Loader
966F II966D966F966E966G972G
Wheel Skidder
545C535C525C535B525B545
Track-Type Tractor
D7RD7GD7G2D6R
Engine - Machine
3208
Gen Set Engine
33063306B
Pipelayer
572R
Wheeled Excavator
W330B
Industrial Engine
3306D333C
Wheel Scraper
627G637G
Excavator
330B330B L330B LN
Gas Engine
G3306BG3304B
View More
Wheel Tractor
615C II611
Warranty Information
Return Policy
Parts diagram for 10R-0399
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-0399
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 10R-0399
Description: Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, Cat Reman starters such as 10R-0399 are designed to handle the high current needed when cranking cold engines. Every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Cat Reman electric starters are designed to crank to -32° C (-25° F) • Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman electric starters provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 10R-0399
Voltage (volts): 24
Mount Circle (mm): 146.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
Pinion Pitch: 8/10,8/10
Mount Size (Nose Cone): SAE No. 3 Nose housing,SAE No. 3 Nose housing
Pinion Teeth: 12/13,12/13
Marine Approved: No,No
Current (Amps): 115,115
View More
Compatible Models for part number 10R-0399
WHEEL TRACTOR
615C II 611
POWER MODULE
XQG135
TRACK LOADER
973C
SOIL COMPACTOR
815B 815F
LOAD HAUL DUMP
R1300 R1300G
WHEEL DOZER
814F
LANDFILL COMPACTOR
816F
PETROLEUM GEN SET
G3306B
WHEEL LOADER
966F II 966D 966F 966E 966G 972G
WHEEL SKIDDER
545C 535C 525C 535B 525B 545
TRACK-TYPE TRACTOR
D7R D7G D7G2 D6R
ENGINE - MACHINE
3208
GEN SET ENGINE
3306 3306B
PIPELAYER
572R
WHEELED EXCAVATOR
W330B
INDUSTRIAL ENGINE
3306 D333C
WHEEL SCRAPER
627G 637G
EXCAVATOR
330B 330B L 330B LN
GAS ENGINE
G3306B G3304B
View More
Compare Alternate Parts
This part:10R-0399: Cat® Reman 24 Volt Electric Starter Motor
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.