10R-4085: Cat® Reman Electronic Control Module (ECM)
Cat Reman Electronic Control Module (ECM) (ADEM™ 2) (6U)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
10R-4085: Cat® Reman Electronic Control Module (ECM)
Cat Reman Electronic Control Module (ECM) (ADEM™ 2) (6U)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Description: ECMs monitor, measure, and communicate data on almost every system on a machine, from engine and drive train to work tools and payload. Most ECMs can perform multiple tasks, depending on how they’re programmed. Cat Reman ECMs such as 10R-4085 can operate in heavy-duty applications such as severe vibration and shock, extreme operating temperatures, thermal cycle, thermal shock, humidity, corrosion, and excessive dust. Your returned core is completely disassembled, thoroughly cleaned, and inspected for reusability, physically and electrically. Components that do not meet Caterpillar specifications are replaced, as are all contacts and wear points. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman ECMs provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: ECMs monitor, measure, and communicate data on almost every system on a machine, from engine and drive train to work tools and payload. Most ECMs can perform multiple tasks, depending on how they’re programmed. Cat Reman ECMs such as 10R-4085 can operate in heavy-duty applications such as severe vibration and shock, extreme operating temperatures, thermal cycle, thermal shock, humidity, corrosion, and excessive dust. Your returned core is completely disassembled, thoroughly cleaned, and inspected for reusability, physically and electrically. Components that do not meet Caterpillar specifications are replaced, as are all contacts and wear points. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman ECMs provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Silicone / MQ / VMQ / PMQ Rubber
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models
Compatible Models
Truck Engine
3176BC-10C-123406E
Wheel Tractor
627G627E623B627F623G623E621B621E621F621G
Load Haul Dump
R1600R1700GR1700 IIR1600GR2900GR2900
Ejector Truck
D400E II
Reman Engine
3406E
Wheel Dozer
834G
Landfill Compactor
836G
Wheel Loader
988G
Track-Type Tractor
D8RD8ND8R IID7R II
Gen Set Engine
3512B3508B3516B
Engine - Machine
3176C
Challenger
65E85C85E85D75D75C75E95E
Articulated Truck
D350E IID400E II
Marine Engine
3176C31963406E
Pipelayer
572R II
Wheeled Excavator
W345B II
Industrial Engine
3176C3176B3406E3196
Wheel Scraper
627F657657B
Front Shovel
5090B
Excavator
345B II345B L345B II MH385B345B
View More
Truck Engine
3176BC-10C-123406E
Warranty Information
Return Policy
Parts diagram for 10R-4085
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-4085
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 10R-4085
Description: ECMs monitor, measure, and communicate data on almost every system on a machine, from engine and drive train to work tools and payload. Most ECMs can perform multiple tasks, depending on how they’re programmed. Cat Reman ECMs such as 10R-4085 can operate in heavy-duty applications such as severe vibration and shock, extreme operating temperatures, thermal cycle, thermal shock, humidity, corrosion, and excessive dust. Your returned core is completely disassembled, thoroughly cleaned, and inspected for reusability, physically and electrically. Components that do not meet Caterpillar specifications are replaced, as are all contacts and wear points. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman ECMs provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
View More
Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 10R-4085
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models for part number 10R-4085
TRUCK ENGINE
3176B C-10 C-12 3406E
WHEEL TRACTOR
627G 627E 623B 627F 623G 623E 621B 621E 621F 621G
LOAD HAUL DUMP
R1600 R1700G R1700 II R1600G R2900G R2900
EJECTOR TRUCK
D400E II
REMAN ENGINE
3406E
WHEEL DOZER
834G
LANDFILL COMPACTOR
836G
WHEEL LOADER
988G
TRACK-TYPE TRACTOR
D8R D8N D8R II D7R II
GEN SET ENGINE
3512B 3508B 3516B
ENGINE - MACHINE
3176C
CHALLENGER
65E 85C 85E 85D 75D 75C 75E 95E
ARTICULATED TRUCK
D350E II D400E II
MARINE ENGINE
3176C 3196 3406E
PIPELAYER
572R II
WHEELED EXCAVATOR
W345B II
INDUSTRIAL ENGINE
3176C 3176B 3406E 3196
WHEEL SCRAPER
627F 657 657B
FRONT SHOVEL
5090B
EXCAVATOR
345B II 345B L 345B II MH 385B 345B
View More
Compare Alternate Parts
This part:10R-4085: Cat® Reman Electronic Control Module (ECM)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.