NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads10R-4829: Reman Four Valve Cylinder Head
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads
10R-4829: Reman Four Valve Cylinder Head
10R-4829: Reman Four Valve Cylinder Head

Cat® Reman Four Valve Cylinder Head Controls Air Flow and Fuel Deployment

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
10R-4829: Reman Four Valve Cylinder Head
10R-4829: Reman Four Valve Cylinder Head

Cat® Reman Four Valve Cylinder Head Controls Air Flow and Fuel Deployment

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

Attributes:

  • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

Attributes:

  • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 482.6
Height (mm): 533.4
Length (in): 36.5
Material: Anti-Sieze Compound Mixed: Metal
Length (mm): 927.1
Height (in): 21
Units of MeasureUSMetric
Width (mm): 482.6
Height (mm): 533.4
Length (in): 36.5
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models
Compatible Models
Gen Set Engine
3612360836063616
Marine Engine
C280-16C280-12C280-6C280-8
Locomotive Engine
3612
Petroleum Engine
C280-12
View More
Gen Set Engine
3612360836063616
Warranty Information
Return Policy
Parts diagram for 10R-4829
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-4829
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 10R-4829

Description:

  • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

Attributes:

  • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 10R-4829

Units of Measure

USMetric
Width (mm): 482.6
Height (mm): 533.4
Length (in): 36.5
Material: Anti-Sieze Compound Mixed: Metal
Length (mm): 927.1
Height (in): 21
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models for part number 10R-4829

GEN SET ENGINE

3612 3608 3606 3616

MARINE ENGINE

C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

View More
Compare Alternate Parts
10R-4829
This part:
10R-4829: Reman Four Valve Cylinder Head
Length (in)

36.5

Height (in)

21

Description

Cat® Reman Four Valve Cylinder Head Controls Air Flow and Fuel Deployment

252-5626
This part:
252-5626: HD GP-CY BA
Length (in)

36.5

Height (in)

21

Description

Cylinder Head Assembly

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert