NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories110-6391: Radio Coaxial Cable
Home
Electrical & ElectronicsCab Entertainment SystemsRadio Accessories
110-6391: Radio Coaxial Cable
110-6391: Radio Coaxial Cable

Cat® Radio Coaxial Cable with Antenna Connector and 1/2'' Radio Frequency Connector

Brand: Cat

Product Images
110-6391: Radio Coaxial Cable
110-6391: Radio Coaxial Cable
110-6391: Radio Coaxial Cable
110-6391: Radio Coaxial Cable
110-6391: Radio Coaxial Cable

Cat® Radio Coaxial Cable with Antenna Connector and 1/2'' Radio Frequency Connector

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat coaxial cable is a type of shielded and insulated electrical cable that is mostly used for transmitting radio signals.

Attributes:
• Motorola type connector
• Highly insulated
• Less power loss
• Protection from external electromagnetic interference

Applications:
Typically used in electrical radio and GPS system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat coaxial cable is a type of shielded and insulated electrical cable that is mostly used for transmitting radio signals.

Attributes:
• Motorola type connector
• Highly insulated
• Less power loss
• Protection from external electromagnetic interference

Applications:
Typically used in electrical radio and GPS system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Wire Size (mm): 7
Notes: Radio Connector to Antenna Connector
Connector: 1/2-20
Length (in): 168.5
Wire Size (in): 0.3
Connector Type: Motorola Type
Length (mm): 4280
Units of MeasureUSMetric
Wire Size (mm): 7
Notes: Radio Connector to Antenna Connector
Connector: 1/2-20
View More
Compatible Models
Compatible Models
Articulated Truck
740 GC745725730735
Pneumatic Compactor
CW-34CW34
Quarry Truck
775B
Log Loadr Forst Mach
558
Truck
772G770G775G773G772G OEM773G LRC775G OEM775G LRC773G OEM770G OEM769C777G773B
Tractor
772B768C
Ejector Truck
740
Excavator
548568 FM558568 FM LL
Off Highway Truck
772777G770
View More
Articulated Truck
740 GC745725730735
Warranty Information
Return Policy
Parts diagram for 110-6391
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
110-6391110-6391
9W-30729W-3072
8E-11188E-1118
View All Parts
Frequently bought together
110-6391
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9W-3072
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8E-1118
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 110-6391
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 110-6391

Description:
High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat coaxial cable is a type of shielded and insulated electrical cable that is mostly used for transmitting radio signals.

Attributes:
• Motorola type connector
• Highly insulated
• Less power loss
• Protection from external electromagnetic interference

Applications:
Typically used in electrical radio and GPS system of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 110-6391

Units of Measure

USMetric
Wire Size (mm): 7
Notes: Radio Connector to Antenna Connector
Connector: 1/2-20
Length (in): 168.5
Wire Size (in): 0.3
Connector Type: Motorola Type
Length (mm): 4280
View More
Compatible Models for part number 110-6391

ARTICULATED TRUCK

740 GC 745 725 730 735

PNEUMATIC COMPACTOR

CW-34 CW34

QUARRY TRUCK

775B

LOG LOADR FORST MACH

558

TRUCK

772G 770G 775G 773G 772G OEM 773G LRC 775G OEM 775G LRC 773G OEM 770G OEM 769C 777G 773B

TRACTOR

772B 768C

EJECTOR TRUCK

740

EXCAVATOR

548 568 FM 558 568 FM LL

OFF HIGHWAY TRUCK

772 777G 770

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert