NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components111-9916: Valve Assembly
Home
HydraulicsOther Hydraulic Components
111-9916: Valve Assembly
111-9916: Valve Assembly

Cat® Valve Assembly (Solenoid and Pressure Reducing)

Brand: Cat

Product Images
111-9916: Valve Assembly
111-9916: Valve Assembly
111-9916: Valve Assembly
111-9916: Valve Assembly
111-9916: Valve Assembly

Cat® Valve Assembly (Solenoid and Pressure Reducing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat solenoid valve assemblies are electromechanical devices designed to open or close the valve used in fluid systems of Cat heavy-duty equipment.

Attributes:
• Integral 2-pin connector
• 2 hole mount
• Assembly includes o-ring seals, nut assembly, and solenoid valve
• Shipped with a dust plug over connector

Applications:
Used in various systems of heavy-duty equipment, and are application specific. Consult your owner's manual or contact your Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat solenoid valve assemblies are electromechanical devices designed to open or close the valve used in fluid systems of Cat heavy-duty equipment.

Attributes:
• Integral 2-pin connector
• 2 hole mount
• Assembly includes o-ring seals, nut assembly, and solenoid valve
• Shipped with a dust plug over connector

Applications:
Used in various systems of heavy-duty equipment, and are application specific. Consult your owner's manual or contact your Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 34.3
Length (in): 4.8
Material: Alloy Steel
Weight (kg): 0.4
Weight (lb): 0.9
Length (mm): 123.1
Outside Diameter (in): 1.4
Units of MeasureUSMetric
Outside Diameter (mm): 34.3
Length (in): 4.8
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Hex Based Spl Solution
352F OEM320E330F OEM330D2
Wheel Dozer
844854854K844K
Material Handler
M325D MHMH3295M325D L MH
Forest Products
OTHER
Wheel Loader
962966972M972972L972 XE966 XE966XE962L950M950L962M966L966M950962M Z950M Z972M XE966M XE972XE
Mini Hyd Excavator
307D308D
Track Feller Buncher
TK1051
Forestry Products
FM528 LL538548558568FM528
Wheeled Excavator
M325C MHM330DW330BW345B IIM325B
Log Loadr Forst Mach
558
Front Shovel
385C5090B
Logger
322C
Excavator
336E LN311D LRR316F L320C L345B II336E LH349F LXE349D L325D FM LL325B L336D2 LXE312E323F SAFM538312F320D LN312B336D312C324D336E312D324E336F315D L333 GC320D2320D3336D2 L322B LN314D CR326D L340D2 LFM548335F323F336F XE374F L311B313D2 GC311C323D390D318B N390F320D L349E L330D2336E LNH320D FM RR325C L322B322C390D L336D LN319D LN340MHPU325C FM323D LN340F L UHD385C FS349E L VG324E LN352F XE VG330B L330B LN321C330D FM345B345C321B345D326 GC336 MHPU312B L320E L548320D2 GC325D FM349F L325B LN385C L320D2 FM325D L316F320D GC326D2349D2319D L352F-VG323D2 L558320D LRR365C L MH315B315C330C L326F L336D L374D L323F OEM336D2318D L320F L312D2 L336F L XE312C L568 FM313D2-GC313D2323E LN320B LUFM558314E CR320D FMOTHER320B LL330C FM314C326F313D2 LGP317B L538325B349D330F LNFM568324D L330D L313F330GC336E L320 GC325C349E325D336E H349F313D320E RR325F352 UHD312D2312D2 GC318E L340352F312D L340F322B L345B L349324D FM LL330D MH336 GC328D LCR329D LN314D LCR329D L324D FM340F L LRE349D2 L336F LN XE320E LRR352350325F LCR323F LN355M325D MH319D330D LN318D2 L320C FM319C324E L336F L568 FM LL318F L320374F312E L326345C L330 GC325323318C329E L318F318B323D SA320D RR345D L VG323D3323D S330336D2 GC340D L323D L313F L330D2 L335336333311F LRR323D2329D330F L329E326D2 L314F CR385B385C317B LN318D2345D L336F LNXE329F L336D2 XE335F LCR330C LN320B320C320D320E314E LCR315B L365C L323E L325D MH336F LN329E LN385C L MH321D LCR320B FM LL323E SA320E LN320B S320B N330F320B L316E L315F LCR345B II MH365B II329D2 L322C FM315B FM L330B330C330D320D2 L324D LN390F L329D2323F L336D2 L XE330C MH365B L345C MHM325D L MH365C326F LN320B U365B
Vibratory Compactor
CB-536D
Mobile Hyd Power Unit
329D L336FMHPU329E385C336D L323D LN330 MHPU365C L349E L HVG325D L325C349E325D336F336D336EC7.1352FMHPU323F OEM390F330D2345D345C349D L336E HVG330F330D324D LN330C330FMHPU385C L349D2323D L345C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 111-9916
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 111-9916
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 111-9916

Description:
Cat solenoid valve assemblies are electromechanical devices designed to open or close the valve used in fluid systems of Cat heavy-duty equipment.

Attributes:
• Integral 2-pin connector
• 2 hole mount
• Assembly includes o-ring seals, nut assembly, and solenoid valve
• Shipped with a dust plug over connector

Applications:
Used in various systems of heavy-duty equipment, and are application specific. Consult your owner's manual or contact your Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 111-9916

Units of Measure

USMetric
Outside Diameter (mm): 34.3
Length (in): 4.8
Material: Alloy Steel
Weight (kg): 0.4
Weight (lb): 0.9
Length (mm): 123.1
Outside Diameter (in): 1.4
View More
Compatible Models for part number 111-9916

GENERATOR SET

3508 3512 3512B

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM 330D2

WHEEL DOZER

844 854 854K 844K

MATERIAL HANDLER

M325D MH MH3295 M325D L MH

FOREST PRODUCTS

OTHER

WHEEL LOADER

962 966 972M 972 972L 972 XE 966 XE 966XE 962L 950M 950L 962M 966L 966M 950 962M Z 950M Z 972M XE 966M XE 972XE

MINI HYD EXCAVATOR

307D 308D

TRACK FELLER BUNCHER

TK1051

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WHEELED EXCAVATOR

M325C MH M330D W330B W345B II M325B

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

LOGGER

322C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 345B II 336E LH 349F LXE 349D L 325D FM LL 325B L 336D2 LXE 312E 323F SA FM538 312F 320D LN 312B 336D 312C 324D 336E 312D 324E 336F 315D L 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 326D L 340D2 L FM548 335F 323F 336F XE 374F L 311B 313D2 GC 311C 323D 390D 318B N 390F 320D L 349E L 330D2 336E LNH 320D FM RR 325C L 322B 322C 390D L 336D LN 319D LN 340MHPU 325C FM 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 326 GC 336 MHPU 312B L 320E L 548 320D2 GC 325D FM 349F L 325B LN 385C L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 365C L MH 315B 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 568 FM 313D2-GC 313D2 323E LN 320B LU FM558 314E CR 320D FM OTHER 320B LL 330C FM 314C 326F 313D2 LGP 317B L 538 325B 349D 330F LN FM568 324D L 330D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 340F 322B L 345B L 349 324D FM LL 330D MH 336 GC 328D LCR 329D LN 314D LCR 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 M325D MH 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 568 FM LL 318F L 320 374F 312E L 326 345C L 330 GC 325 323 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 323D3 323D S 330 336D2 GC 340D L 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR 385B 385C 317B LN 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320B 320C 320D 320E 314E LCR 315B L 365C L 323E L 325D MH 336F LN 329E LN 385C L MH 321D LCR 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 316E L 315F LCR 345B II MH 365B II 329D2 L 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 390F L 329D2 323F L 336D2 L XE 330C MH 365B L 345C MH M325D L MH 365C 326F LN 320B U 365B

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 385C 336D L 323D LN 330 MHPU 365C L 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 352FMHPU 323F OEM 390F 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 330FMHPU 385C L 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert