Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Head Outside Diameter (mm): 47.8
Pilot Outside Diameter (mm): 33
Mount Height (in): 1.94
Material: Carbon Steel,Oil Fluid
Bolt Type: M12
Inside Diameter (mm): 13.5
Head Outside Diameter (in): 1.88
Pad Height (mm): 19.8
Head Thickness (mm): 19.8
Pilot Outside Diameter (in): 1.3
Head Thickness (in): 0.78
Bonded Sleeve: Yes
Inside Diameter (in): 0.53
Pad Height (in): 0.78
Mount Height (mm): 49.2
Material Description: Rubber
Standard Bolt Size (mm): M12
Mount Type: Two-Piece - Non-Symmetric
Mounting Type: Two-Piece-Non-Symmetric
Units of MeasureUSMetric
Head Outside Diameter (mm): 47.8
Pilot Outside Diameter (mm): 33
Mount Height (in): 1.94
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Description for part number 112-4159
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.
Applications: Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 112-4159
Units of Measure
USMetric
Head Outside Diameter (mm): 47.8
Pilot Outside Diameter (mm): 33
Mount Height (in): 1.94
Material: Carbon Steel,Oil Fluid
Bolt Type: M12
Inside Diameter (mm): 13.5
Head Outside Diameter (in): 1.88
Pad Height (mm): 19.8
Head Thickness (mm): 19.8
Pilot Outside Diameter (in): 1.3
Head Thickness (in): 0.78
Bonded Sleeve: Yes
Inside Diameter (in): 0.53
Pad Height (in): 0.78
Mount Height (mm): 49.2
Material Description: Rubber
Standard Bolt Size (mm): M12
Mount Type: Two-Piece - Non-Symmetric
Mounting Type: Two-Piece-Non-Symmetric
View More
Compatible Models for part number 112-4159
PUMPER
SPP101
POWER PACKAGE
C7
WHEEL TRACTOR
623H 621H 627H
WHEEL TRACTOR-SCRAPER
627K 627K LRC 623K LRC 623K 621K
TRACK LOADER
953D
PETROLEUM ENGINE
C9 C7
SITE PREP TRACTOR
2864C 586C
SOIL COMPACTOR
CP5 CS5
BACKHOE LOADER
450E 450F
OFF HIGHWAY TRUCK
798 AC 796 AC 794 AC 798
MOTOR GRADER
12H 12K 120H 120 160K 160H 120K 135H 160H NA 140 GC 160H ES 12H NA 135H NA 12H ES 120H ES 160 140K 163H NA 140H 120H NA 140H NA 140K 2 140H ES 140 143H 120K 2