NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsJoysticks113-2531: Pilot Valve Joystick Control
Home
CabsElectric Cab Operator ControlsJoysticks
113-2531: Pilot Valve Joystick Control
113-2531: Pilot Valve Joystick Control

Cat® Pilot Valve Joystick Control enables precise control and manipulation of hydraulic functions

Brand: Cat

Product Images
113-2531: Pilot Valve Joystick Control
113-2531: Pilot Valve Joystick Control
113-2531: Pilot Valve Joystick Control
113-2531: Pilot Valve Joystick Control
113-2531: Pilot Valve Joystick Control

Cat® Pilot Valve Joystick Control enables precise control and manipulation of hydraulic functions

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat control handles are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific Cat heavy equipment functions.

Attributes:
• Control handle with buttons
• Color coded wires

Application:
Control handles are used in Cat machine operator station to control speed and direction. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat control handles are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific Cat heavy equipment functions.

Attributes:
• Control handle with buttons
• Color coded wires

Application:
Control handles are used in Cat machine operator station to control speed and direction. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Standard Color: Red-black (Wires), Yellow-Green (Wires),Gray-blue (Wires)
Length (in): 18.5 (Cable)
Length (mm): 470 (Cable)
Units of MeasureUSMetric
Standard Color: Red-black (Wires), Yellow-Green (Wires),Gray-blue (Wires)
Length (in): 18.5 (Cable)
Length (mm): 470 (Cable)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D4C IIID5C IIID3C III
Mini Hyd Excavator
307-A
Track Loader
933C939C
Front Shovel
5080
Excavator
330-A312B L307322B L330 L345B L317 N320N330-A L325B LN320-A L325B L317-A315-A320B320-A S320-A N312B315B L375-A L330 LN322B LN375-A320B S322N330-A LN320B N320B L322-A LN312-A350-A L322 LN320-AM312M315M318320 L322 L317-A N330B L330B LN322-A L322-A NM320
View More
Track-Type Tractor
D4C IIID5C IIID3C III
Warranty Information
Return Policy
Parts diagram for 113-2531
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 113-2531
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 113-2531

Description:
Cat control handles are ergonomically designed for ease of operator use. They are used by the operator to precisely control specific Cat heavy equipment functions.

Attributes:
• Control handle with buttons
• Color coded wires

Application:
Control handles are used in Cat machine operator station to control speed and direction. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 113-2531

Units of Measure

USMetric
Standard Color: Red-black (Wires), Yellow-Green (Wires),Gray-blue (Wires)
Length (in): 18.5 (Cable)
Length (mm): 470 (Cable)
View More
Compatible Models for part number 113-2531

TRACK-TYPE TRACTOR

D4C III D5C III D3C III

MINI HYD EXCAVATOR

307-A

TRACK LOADER

933C 939C

FRONT SHOVEL

5080

EXCAVATOR

330-A 312B L 307 322B L 330 L 345B L 317 N 320N 330-A L 325B LN 320-A L 325B L 317-A 315-A 320B 320-A S 320-A N 312B 315B L 375-A L 330 LN 322B LN 375-A 320B S 322N 330-A LN 320B N 320B L 322-A LN 312-A 350-A L 322 LN 320-A M312 M315 M318 320 L 322 L 317-A N 330B L 330B LN 322-A L 322-A N M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert