NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Armrests113-4242: Armrest Assembly (LH)
Home
CabsCab InteriorCab Seats & ComponentsSeat Armrests
113-4242: Armrest Assembly (LH)
113-4242: Armrest Assembly (LH)

Cat® Armrest Assembly (LH)

Brand: Cat

Product Images
113-4242: Armrest Assembly (LH)
113-4242: Armrest Assembly (LH)

Cat® Armrest Assembly (LH)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Left hand armrest assembly includes pad assembly, bracket assembly, spacers and mounting hardware
• Black self skinning polyurethane foam cushion
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Left hand armrest assembly includes pad assembly, bracket assembly, spacers and mounting hardware
• Black self skinning polyurethane foam cushion
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 5.5
Overall Width (in): 5
Overall Width (mm): 127
Overall Length (in): 18.3
Overall Height (mm): 140
Overall Length (mm): 465
Units of MeasureUSMetric
Overall Height (in): 5.5
Overall Width (in): 5
Overall Width (mm): 127
View More
Compatible Models
Compatible Models
Motor Grader
12H NA140H NA12H14H NA120H ES120H143H135H160H NA160H163H NA140H160H ES163H16H NA135H NA14H120H NA12H ES140H ES16H
View More
Motor Grader
12H NA140H NA12H14H NA120H ES120H143H135H160H NA160H163H NA140H160H ES163H16H NA135H NA14H120H NA12H ES140H ES16H
Warranty Information
Return Policy
Parts diagram for 113-4242
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert