NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges113-5316: Indicator Assembly-Coolant Temperature
Home
Electrical & ElectronicsCab Displays & GaugesCab Gauges
113-5316: Indicator Assembly-Coolant Temperature
113-5316: Indicator Assembly-Coolant Temperature

Cat® Indicator Assembly-Coolant Temperature

Brand: Cat

Product Images
113-5316: Indicator Assembly-Coolant Temperature
113-5316: Indicator Assembly-Coolant Temperature
113-5316: Indicator Assembly-Coolant Temperature
113-5316: Indicator Assembly-Coolant Temperature
113-5316: Indicator Assembly-Coolant Temperature

Cat® Indicator Assembly-Coolant Temperature

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat indicators provide operators a visual display indicating the status of Cat heavy equipment systems.

Attributes:
• Coolant temperature gauge with mounting clamp and hardware
• Temperature range: 100° to 250° F (38° to 121° C)
• Non-vented
• Illuminated: Translucent dial (does not include lamp)
• Voltage: 12 V
• #8-32 Ignition, Sender and Ground Terminals
• Black Bezel
• Material: Nylon 6/6 case with glass dome
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Application:
Indicators are used with sender to indicate the coolant temperaturel in Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat indicators provide operators a visual display indicating the status of Cat heavy equipment systems.

Attributes:
• Coolant temperature gauge with mounting clamp and hardware
• Temperature range: 100° to 250° F (38° to 121° C)
• Non-vented
• Illuminated: Translucent dial (does not include lamp)
• Voltage: 12 V
• #8-32 Ignition, Sender and Ground Terminals
• Black Bezel
• Material: Nylon 6/6 case with glass dome
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Application:
Indicators are used with sender to indicate the coolant temperaturel in Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 12V,12
Material: Polyamide Plastic
Voltage (volts): 12V,12
Material: Polyamide Plastic
View More
Compatible Models
Compatible Models
Backhoe Loader
436C416C438C426C428C
Telehandler
TH62TH63TH103TH82TH83
View More
Backhoe Loader
436C416C438C426C428C
Warranty Information
Return Policy
Parts diagram for 113-5316
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 113-5316
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 113-5316

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat indicators provide operators a visual display indicating the status of Cat heavy equipment systems.

Attributes:
• Coolant temperature gauge with mounting clamp and hardware
• Temperature range: 100° to 250° F (38° to 121° C)
• Non-vented
• Illuminated: Translucent dial (does not include lamp)
• Voltage: 12 V
• #8-32 Ignition, Sender and Ground Terminals
• Black Bezel
• Material: Nylon 6/6 case with glass dome
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Application:
Indicators are used with sender to indicate the coolant temperaturel in Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 113-5316
Voltage (volts): 12V,12
Material: Polyamide Plastic
View More
Compatible Models for part number 113-5316

BACKHOE LOADER

436C 416C 438C 426C 428C

TELEHANDLER

TH62 TH63 TH103 TH82 TH83

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert