NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals113-6250: 0.79mm Thick Engine Head Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head Gasket

Gasket

Brand: Cat

Product Images
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head Gasket
113-6250: 0.79mm Thick Engine Head Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Rubber & Steel & Fiber Gasket
Overall Width (mm): 248
Overall Length (mm): 810
Material: Rubber & Steel & Fiber Gasket
Overall Width (mm): 248
Overall Length (mm): 810
View More
Compatible Models
Compatible Models
Truck Engine
31163126
Integrated Toolcarrier
IT62GIT38GIT38FIT28GIT28F
Wheel Harvester
550570580
Motor Grader
120H135H135H NA120H ES120H NA
Track-Type Tractor
DEUCE30/30D5MD6M
Wheel Skidder
535B525B
Knuckleboom Loader
539
Asphalt Paver
BG-2455CAP-1055BBG-240CAP-900BAP-1000AP-1000BAP-1050BAP-1050BG-260CBG-245C
Marine Engine
31163126
Pipelayer
561M
Excavator
322B L325-A LN320-A L325-A FM L325B L320-A S320-A N325-A322B LN322N325 LN322-A LN325-A L322 LN322B322C320-A322 LEL240C320N325B LN320BE240C325 L320B S320B N320B L322C FM322-AM318320 L325B322-A L322-A NM320
Vibratory Compactor
CS-573CP-533DCP-533CCS-583CB-634CS-531DCS-563CS-583CCS-583DCS-531CCP-533CS-533CS-531CP-563CB-634CCB-634DCS-573CCS-573DCS-533CCS-533DCP-563DCS-563CCS-563DCP-563C
Wheel Tractor
613C II
Combine Harvester
460
Engine
3126
Track Loader
963B963C953B953C
Wheel Loader
928G960F950G950F962G928F938G938F950F II
Forwarder
574
Gen Set Engine
3116
Industrial Tractor
TK381TK371
Engine - Machine
3116
Challenger
553545
Combine
470465460
Ripper
953B
Wheeled Excavator
M325B
Industrial Engine
31263116
Wheel Scraper
613C
Wheel Feller Buncher
TK370TK380543533
View More
Truck Engine
31163126
Warranty Information
Return Policy
Parts diagram for 113-6250
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
113-6250113-6250
119-2940119-2940
7W-23987W-2398
View All Parts
Frequently bought together
113-6250
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
119-2940
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
113-6200
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-2398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2W-7212
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1S-7057
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 113-6250
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 113-6250

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 113-6250
Material: Rubber & Steel & Fiber Gasket
Overall Width (mm): 248
Overall Length (mm): 810
View More
Compatible Models for part number 113-6250

TRUCK ENGINE

3116 3126

INTEGRATED TOOLCARRIER

IT62G IT38G IT38F IT28G IT28F

WHEEL HARVESTER

550 570 580

MOTOR GRADER

120H 135H 135H NA 120H ES 120H NA

TRACK-TYPE TRACTOR

DEUCE 30/30 D5M D6M

WHEEL SKIDDER

535B 525B

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000 AP-1000B AP-1050B AP-1050 BG-260C BG-245C

MARINE ENGINE

3116 3126

PIPELAYER

561M

EXCAVATOR

322B L 325-A LN 320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 322B LN 322N 325 LN 322-A LN 325-A L 322 LN 322B 322C 320-A 322 L EL240C 320N 325B LN 320B E240C 325 L 320B S 320B N 320B L 322C FM 322-A M318 320 L 325B 322-A L 322-A N M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CB-634 CS-531D CS-563 CS-583C CS-583D CS-531C CP-533 CS-533 CS-531 CP-563 CB-634C CB-634D CS-573C CS-573D CS-533C CS-533D CP-563D CS-563C CS-563D CP-563C

WHEEL TRACTOR

613C II

COMBINE HARVESTER

460

ENGINE

3126

TRACK LOADER

963B 963C 953B 953C

WHEEL LOADER

928G 960F 950G 950F 962G 928F 938G 938F 950F II

FORWARDER

574

GEN SET ENGINE

3116

INDUSTRIAL TRACTOR

TK381 TK371

ENGINE - MACHINE

3116

CHALLENGER

55 35 45

COMBINE

470 465 460

RIPPER

953B

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert