Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • J600 Left-hand Adapter to fit a 80 mm base edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • J600 Left-hand Adapter to fit a 80 mm base edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH Corner
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J600
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.185
Hole Quantity: 0
Size: J600
Corner Kickout Angle: 4
Width (mm): 168
Bottom Strap Length (mm): 365
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 80
Bottom Strap Length (in): 14.37
Series: J Series
Overall Length (mm): 563.5
Machine: Excavator
Width (in): 6.614
Units of MeasureUSMetric
Position: LH Corner
Type: Two Strap
Abrasion Resistant Material: Standard Option
View More
Compatible Models
Compatible Models
Excavator
375-A365B II374375-A L365C385B330C385C3101365B L365B385C L
View More
Excavator
375-A365B II374375-A L365C385B330C385C3101365B L365B385C L
Warranty Information
Return Policy
Parts diagram for 113-9606
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 113-9606
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 113-9606
Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • J600 Left-hand Adapter to fit a 80 mm base edge with a 22.5 degree bevel angle
Applications: • Wheel Loader Buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 113-9606
Units of Measure
USMetric
Position: LH Corner
Type: Two Strap
Abrasion Resistant Material: Standard Option
Adapter Size: J600
Bevel Angle: 22.5
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 22.185
Hole Quantity: 0
Size: J600
Corner Kickout Angle: 4
Width (mm): 168
Bottom Strap Length (mm): 365
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 80
Bottom Strap Length (in): 14.37
Series: J Series
Overall Length (mm): 563.5
Machine: Excavator
Width (in): 6.614
View More
Compatible Models for part number 113-9606
EXCAVATOR
375-A 365B II 374 375-A L 365C 385B 330C 385C 3101 365B L 365B 385C L
View More
Related parts
113-9604: Bucket Adapter
Contact Dealer
113-9605: Bucket Adapter
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.