NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions114-9411: Seat Assembly (Suspension)
Home
CabsCab InteriorCab Seats & ComponentsSeat Suspensions
114-9411: Seat Assembly (Suspension)
114-9411: Seat Assembly (Suspension)

Cat® Suspension Seat Assembly

Brand: Cat

Product Images
114-9411: Seat Assembly (Suspension)
114-9411: Seat Assembly (Suspension)

Cat® Suspension Seat Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seat assemblies are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Quality you expect for your rugged work environment.

Attributes:
• Fabric covered suspension seat assembly
• Color: Black
• Adjustable armrests
• Fore and aft adjustment
• Backrest angle adjustment
• Suspension cover
• Height and inclination adjustment
• Adjusts to operator weight
• Adjustable lumbar support

Application:
Used to provide a heavy-duty, secure operator seat for Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat seat assemblies are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Quality you expect for your rugged work environment.

Attributes:
• Fabric covered suspension seat assembly
• Color: Black
• Adjustable armrests
• Fore and aft adjustment
• Backrest angle adjustment
• Suspension cover
• Height and inclination adjustment
• Adjusts to operator weight
• Adjustable lumbar support

Application:
Used to provide a heavy-duty, secure operator seat for Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 26.77
Overall Width (in): 23.58
Overall Width (mm): 599
Overall Length (in): 31.69
Overall Height (mm): 680
Overall Length (mm): 805
Units of MeasureUSMetric
Overall Height (in): 26.77
Overall Width (in): 23.58
Overall Width (mm): 599
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38F
Soil Compactor
815F
Wheel Dozer
814F
Landfill Compactor
816F
Wheel Loader
938F
View More
Integrated Toolcarrier
IT38F
Warranty Information
Return Policy
Parts diagram for 114-9411
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 114-9411
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 114-9411

Description:
Cat seat assemblies are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Quality you expect for your rugged work environment.

Attributes:
• Fabric covered suspension seat assembly
• Color: Black
• Adjustable armrests
• Fore and aft adjustment
• Backrest angle adjustment
• Suspension cover
• Height and inclination adjustment
• Adjusts to operator weight
• Adjustable lumbar support

Application:
Used to provide a heavy-duty, secure operator seat for Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 114-9411

Units of Measure

USMetric
Overall Height (in): 26.77
Overall Width (in): 23.58
Overall Width (mm): 599
Overall Length (in): 31.69
Overall Height (mm): 680
Overall Length (mm): 805
View More
Compatible Models for part number 114-9411

INTEGRATED TOOLCARRIER

IT38F

SOIL COMPACTOR

815F

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

WHEEL LOADER

938F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert