Discover Cat® part 115-2422 heavy-duty maintenance-free wet battery in 12-volt with 1000 cold crank amps and 31 BCI.
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Engineered to withstand the toughest environments, this Cat accessible Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration-resistant design and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power. This is a dry-charged battery requiring the addition of approximately 17 liters (18 quarts) of locally sourced electrolyte for activation. This is a dry-charged battery requiring the addition of electrolyte for activation.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Description: Engineered to withstand the toughest environments, this Cat accessible Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration-resistant design and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power. This is a dry-charged battery requiring the addition of approximately 17 liters (18 quarts) of locally sourced electrolyte for activation. This is a dry-charged battery requiring the addition of electrolyte for activation.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Specifications
Specifications
Units of MeasureUSMetric
Voltage (volts): 12
Maintenance Type: Accessible
Cold Cranking Amps (CCA): 950
Group Size: 31,30H
Battery Type: Dry
Terminal: SAE posts
AMP Hr Cap @ 20 Hrs: 90
Reserve Capacity (Mins): 170
Length (mm): 323.8
Length (in): 12.4
Width (mm): 171.2
Width (in): 6.7
Height (mm): 240 (top of posts)
Height (in): 9.4 (top of posts)
Application: Starting
Material: Polypropylene Plastic
Accessible Vent Caps: Accessible Vent Caps
Nominal Acid To Fill (L): 6.2
Equipment Type: TRUCK,INDUSTRIAL,AGRICULTURAL
Grid Type: Calcium Lead Alloy Grid Design
CA: 1140
Nominal Acid To Fill (QT): 6.6
Units of MeasureUSMetric
Voltage (volts): 12
Maintenance Type: Accessible
Cold Cranking Amps (CCA): 950
View More
Compatible Models
Compatible Models
Generator Set
C18 GEN SEC6.6C15 GEN SEC2.2C13GENSETC9 GEN SET3412C18 I6C183306BC15C13C15 I6C9C4.434563406CC3.3DE33E0
C18 GEN SEC6.6C15 GEN SEC2.2C13GENSETC9 GEN SET3412C18 I6C183306BC15C13C15 I6C9C4.434563406CC3.3DE33E0
Warranty Information
Return Policy
Parts diagram for 115-2421
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 115-2421
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 115-2421
Description: Engineered to withstand the toughest environments, this Cat accessible Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration-resistant design and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power. This is a dry-charged battery requiring the addition of approximately 17 liters (18 quarts) of locally sourced electrolyte for activation. This is a dry-charged battery requiring the addition of electrolyte for activation.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus
View More
Warning:Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
Specifications for part number 115-2421
Units of Measure
USMetric
Voltage (volts): 12
Maintenance Type: Accessible
Cold Cranking Amps (CCA): 950
Group Size: 31,30H
Battery Type: Dry
Terminal: SAE posts
AMP Hr Cap @ 20 Hrs: 90
Reserve Capacity (Mins): 170
Length (mm): 323.8
Length (in): 12.4
Width (mm): 171.2
Width (in): 6.7
Height (mm): 240 (top of posts)
Height (in): 9.4 (top of posts)
Application: Starting
Material: Polypropylene Plastic
Accessible Vent Caps: Accessible Vent Caps
Nominal Acid To Fill (L): 6.2
Equipment Type: TRUCK,INDUSTRIAL,AGRICULTURAL
Grid Type: Calcium Lead Alloy Grid Design
CA: 1140
Nominal Acid To Fill (QT): 6.6
View More
Compatible Models for part number 115-2421
GENERATOR SET
C18 GEN SE C6.6 C15 GEN SE C2.2 C13GENSET C9 GEN SET 3412 C18 I6 C18 3306B C15 C13 C15 I6 C9 C4.4 3456 3406C C3.3DE33E0