NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust AirLines116-2395: Hydraulic Vent Tube Assembly
Home
EngineExhaust SystemExhaust AirLines
116-2395: Hydraulic Vent Tube Assembly
116-2395: Hydraulic Vent Tube Assembly

Cat® Hydraulic Vent Tube Assembly for Turbocharger

Brand: Cat

Product Images
116-2395: Hydraulic Vent Tube Assembly
116-2395: Hydraulic Vent Tube Assembly
116-2395: Hydraulic Vent Tube Assembly
116-2395: Hydraulic Vent Tube Assembly
116-2395: Hydraulic Vent Tube Assembly

Cat® Hydraulic Vent Tube Assembly for Turbocharger

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel
Outer Diameter (mm): 10
Connector Type: Fitting (both ends)
Nut Type: Flared
Outer Diameter (in): 0.37
Fitting Size (in): -6 Female 37° Flare
Thread: 9/16-18
Units of MeasureUSMetric
Material: Steel
Outer Diameter (mm): 10
Connector Type: Fitting (both ends)
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models
Compatible Models
Generator
SR4BSR4
Generator Set
G3516G3516BG3512
Gas Engine
G3508G3512G3516
View More
Generator
SR4BSR4
Warranty Information
Return Policy
Parts diagram for 116-2395
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 116-2395
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 116-2395

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 116-2395

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 10
Connector Type: Fitting (both ends)
Nut Type: Flared
Outer Diameter (in): 0.37
Fitting Size (in): -6 Female 37° Flare
Thread: 9/16-18
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models for part number 116-2395

GENERATOR

SR4B SR4

GENERATOR SET

G3516 G3516B G3512

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert