NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers116-7409: Tip Pin Retainer
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Retainers
116-7409: Tip Pin Retainer
116-7409: Tip Pin Retainer

Cat® 22 mm J400 Pin Retainer

Brand: Cat

Product Images
116-7409: Tip Pin Retainer
116-7409: Tip Pin Retainer
116-7409: Tip Pin Retainer
116-7409: Tip Pin Retainer
116-7409: Tip Pin Retainer

Cat® 22 mm J400 Pin Retainer

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
The J400 heavy duty retainer assembly is a two-coil retainerwhich grips the pin much tighter than the standard pin and retainer. This coil-spring retainer absorbs side loads and eliminates retainer spread. The retainer cannot rotate when positioned properly, which reduces wear from abrasives between the pin and retainer.

Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainer wear has occurred or tip-side loading has caused retainer spreading. This heavy duty retainer holder is ivory colored to distinguish it from the standard retainer assembly that has a black retainer holder.

Applications:
• Use with certain Heavy Duty Pins
• Designed to fit J400 tips and Adapters

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
The J400 heavy duty retainer assembly is a two-coil retainerwhich grips the pin much tighter than the standard pin and retainer. This coil-spring retainer absorbs side loads and eliminates retainer spread. The retainer cannot rotate when positioned properly, which reduces wear from abrasives between the pin and retainer.

Our meticulous system design reduces pin-walking in applications where tip life is very long, pin and retainer wear has occurred or tip-side loading has caused retainer spreading. This heavy duty retainer holder is ivory colored to distinguish it from the standard retainer assembly that has a black retainer holder.

Applications:
• Use with certain Heavy Duty Pins
• Designed to fit J400 tips and Adapters

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 40.64
Height (mm): 12.70
Length (in): 1.60
Outer Diameter (mm): 42
Thickness (in): 0.441
Size: J Series
Thickness (mm): 11.2
Height (in): 0.50
Length (mm): 40.64
Outer Diameter (in): 1.654
Units of MeasureUSMetric
Width (mm): 40.64
Height (mm): 12.70
Length (in): 1.60
View More
Compatible Models
Compatible Models
Generator Set
3512B
Bucket
BUCKET
Excavator
336E LN322B L330 L345B II336E LH330-A L325-A LN336 GC320-A L325-A FM L325B L329D L312E320-A S231D320-A N324D336E324E336F325-A325F LCR333 GC320D2336D2 L322B LN320C FM326D L324E L336F L336F XE320322N320D L325 LN322-A LN326330D2330 GC323325-A L329E L322 LN325C L322B322C320-A330336D2 GC323D L322 L330D2 L324E LN329D330F L329E326D2 L330B L330B LN321C326 GC330-A320D2 GC320N325B LN329F L325D L330C LN320B320C330-A L320D320D GC326D2330 LN323D2 L325 L329E LN330C L326F L320B FM LL320B S336D2330-A LN320B N330F336F L XE320B L326GC329D2 L245D320B LL330B330C330D326F320D2 L322-A329D2320 L325B324D L330D L322-A L336E L322-A N320 GC325C326F LN325D336E H
Wheel Loader
972G II980G II980H980G980K966G II
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 116-7409
View Detailed Parts Diagrams
Add Your Equipment
Related parts
116-7408
116-7408: Grooved Pin
Contact Dealer
135-9400
135-9400: Bucket Tip
Contact Dealer
135-9408
135-9408: Bucket Tip
Contact Dealer
124-7409
124-7409: Bucket Tip
Contact Dealer
116-7402
116-7402: Bucket Tip
Contact Dealer
107-3400
107-3400: Bucket Tip
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert