NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainTransmissions & ComponentsTransmission Gears116-9502: 272.38mm Outer Diameter Steel Transfer Gear
Home
DrivetrainTransmissions & ComponentsTransmission Gears
116-9502: 272.38mm Outer Diameter Steel Transfer Gear
116-9502: 272.38mm Outer Diameter Steel Transfer Gear

Cat® Transfer Gear

Brand: Cat

Product Images
116-9502: 272.38mm Outer Diameter Steel Transfer Gear
116-9502: 272.38mm Outer Diameter Steel Transfer Gear
116-9502: 272.38mm Outer Diameter Steel Transfer Gear
116-9502: 272.38mm Outer Diameter Steel Transfer Gear
116-9502: 272.38mm Outer Diameter Steel Transfer Gear

Cat® Transfer Gear

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.

Attributes:
• Material: Steel
• Helical Gear Number of Teeth: 21
• Helix Hand: LH
• Internal Spline Number of Teeth: 79
• Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.

Attributes:
• Material: Steel
• Helical Gear Number of Teeth: 21
• Helix Hand: LH
• Internal Spline Number of Teeth: 79
• Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 272.38
Inside Diameter (mm): 124.28
Length (mm): 373.32
Outside Diameter (in): 10.723
Inside Diameter (in): 4.892
Length (in): 14.697
Material: Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 272.38
Inside Diameter (mm): 124.28
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11T
View More
Track-Type Tractor
D11RD11T
Warranty Information
Return Policy
Parts diagram for 116-9502
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 116-9502
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 116-9502

Description:
Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat transfer gears provide uniform power transfer from transmission to drive train.

Attributes:
• Material: Steel
• Helical Gear Number of Teeth: 21
• Helix Hand: LH
• Internal Spline Number of Teeth: 79
• Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 116-9502

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 272.38
Inside Diameter (mm): 124.28
Length (mm): 373.32
Outside Diameter (in): 10.723
Inside Diameter (in): 4.892
Length (in): 14.697
Material: Low Alloy Steel
View More
Compatible Models for part number 116-9502

TRACK-TYPE TRACTOR

D11R D11T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert