NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies117-0068: 4.80mm ID Medium Pressure Coupling Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
117-0068: 4.80mm ID Medium Pressure Coupling Hose
117-0068: 4.80mm ID Medium Pressure Coupling Hose

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
117-0068: 4.80mm ID Medium Pressure Coupling Hose
117-0068: 4.80mm ID Medium Pressure Coupling Hose
117-0068: 4.80mm ID Medium Pressure Coupling Hose
117-0068: 4.80mm ID Medium Pressure Coupling Hose
117-0068: 4.80mm ID Medium Pressure Coupling Hose

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.

High temperature medium pressure hose with a PTFE inner tube and one braid of stainless steel wire reinforcement

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat hoses are designed to maximize your equipment uptime. These flexible hoses are used to convey liquids or gases and are precisely engineered for each unique application. Each Cat hose utilizes superior bulk materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure long life and proper machine functionality. Engineered with a specific application in mind, every Cat hose is manufactured and cut to precise lengths to ensure proper service and routing to existing systems on your Cat Machine.

High temperature medium pressure hose with a PTFE inner tube and one braid of stainless steel wire reinforcement

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: Reusable Coupling
Overall Length (mm): 170
Weight (kg): 0.201
Fitting Size (in): -4 Female 37° Flare
Inside Diameter (in): 0.19
Inside Diameter (mm): 5
Length (in): 6.69
Length (mm): 170
Nut Type: Flared
Thread: 7/16-20
Type: Air Control Line
Material: Carbon Steel,Stainless Steel Hose
Units of MeasureUSMetric
Connector Type: Reusable Coupling
Overall Length (mm): 170
Weight (kg): 0.201
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11R
Mining Excavator
5230B5130B
Vehicular Engine
35163512
Industrial Engine
3508B3512B3516B35083512
Truck
785793D793B793C797777789C777B785C777D797B
Locomotive Engine
3508B
Tractor
776D784C
Wheel Dozer
854G
Wheel Loader
994F994D992G
View More
Track-Type Tractor
D11R
Warranty Information
Return Policy
Parts diagram for 117-0068
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
117-0068117-0068
132-6469132-6469
141-7116141-7116
View All Parts
Frequently bought together
117-0068
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
132-6469
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
141-7116
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
127-5400
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
102-2240
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4P-5500
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert