NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust AirLines117-4034: Tube Assembly
Home
EngineExhaust SystemExhaust AirLines
117-4034: Tube Assembly
117-4034: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
117-4034: Tube Assembly
117-4034: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gasses and are engineered for each application. Each Cat tube is designed to withstand the application's pressure and flow requirements.



Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gasses and are engineered for each application. Each Cat tube is designed to withstand the application's pressure and flow requirements.



Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Structural Steel
Outer Diameter (mm): 76
Length (mm): Not specified
Connector Type: Hose Bead (both ends)
Outer Diameter (in): 3.00
Length (in): Not specified
Units of MeasureUSMetric
Material: Steel,Alloy Steel,Structural Steel
Outer Diameter (mm): 76
Length (mm): Not specified
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models
Compatible Models
Track-Type Tractor
D6R
Generator Set
G3306
Gas Engine
G3306BG3306
View More
Track-Type Tractor
D6R
Warranty Information
Return Policy
Parts diagram for 117-4034
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
117-4034117-4034
8N-39498N-3949
117-4036117-4036
View All Parts
Frequently bought together
117-4034
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8N-3949
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
117-4036
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6I-2551
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
117-4035
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
166-2087
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 117-4034
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 117-4034

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gasses and are engineered for each application. Each Cat tube is designed to withstand the application's pressure and flow requirements.



View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 117-4034

Units of Measure

USMetric
Material: Steel,Alloy Steel,Structural Steel
Outer Diameter (mm): 76
Length (mm): Not specified
Connector Type: Hose Bead (both ends)
Outer Diameter (in): 3.00
Length (in): Not specified
View More

Tempo de manutenção?

Facilitamos as coisas

Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.

Compatible Models for part number 117-4034

TRACK-TYPE TRACTOR

D6R

GENERATOR SET

G3306

GAS ENGINE

G3306B G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert