NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components117-7634: Adapter-Straight
Home
HydraulicsOther Hydraulic Components
117-7634: Adapter-Straight
117-7634: Adapter-Straight

Fluid Carrying Straight Adapter (24 Deg to Metric Pipe)

Brand: Cat

Product Images
117-7634: Adapter-Straight
117-7634: Adapter-Straight
117-7634: Adapter-Straight
117-7634: Adapter-Straight
117-7634: Adapter-Straight

Fluid Carrying Straight Adapter (24 Deg to Metric Pipe)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 8T-7876 (M10 X 1)
Connector Type: 24° to Metric Pipe
Oil and Fuel Compatible Seal: 8C-3076 (M10 X 1)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 262-9990 (M10 X 1)
Length (mm): 28
Thread: M10X1K
Hex Size (mm): 10; 12
Length (in): 1.08
Hex Size (in): 0.39; 0.47
Material: Alloy Steel
Units of MeasureUSMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 8T-7876 (M10 X 1)
Connector Type: 24° to Metric Pipe
View More
Compatible Models
Compatible Models
Wheeled Excavator
M323FM325C MHM313-07M315CM315DMH3040M315D2M322D MHM317D2M320FM314-07M316CM316FM316DM320D2M322D2M324D2 MHM313CM314MH3026M313DM315M322D2 MHMH3024M318D MHM322FM314FM322DM322CM330DM318DM322M318CM320M318FM315GCM318M319M316M317M318C MH
Excavator
M315FM317FM325D MHM318FMH3040M312M315M318M325D L MHM320
Material Handler
MH3050MH3022MH3024MH3032MH3040
Wheel Loader
972M XE962966M XE966972M972972L972XE966 GC972 XE950GC966 XE966XE966L966M962L950950L950 GC
View More
Wheeled Excavator
M323FM325C MHM313-07M315CM315DMH3040M315D2M322D MHM317D2M320FM314-07M316CM316FM316DM320D2M322D2M324D2 MHM313CM314MH3026M313DM315M322D2 MHMH3024M318D MHM322FM314FM322DM322CM330DM318DM322M318CM320M318FM315GCM318M319M316M317M318C MH
Warranty Information
Return Policy
Parts diagram for 117-7634
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 117-7634
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 117-7634

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 117-7634

Units of Measure

USMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 8T-7876 (M10 X 1)
Connector Type: 24° to Metric Pipe
Oil and Fuel Compatible Seal: 8C-3076 (M10 X 1)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 262-9990 (M10 X 1)
Length (mm): 28
Thread: M10X1K
Hex Size (mm): 10; 12
Length (in): 1.08
Hex Size (in): 0.39; 0.47
Material: Alloy Steel
View More
Compatible Models for part number 117-7634

WHEELED EXCAVATOR

M323F M325C MH M313-07 M315C M315D MH3040 M315D2 M322D MH M317D2 M320F M314-07 M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M314 MH3026 M313D M315 M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M330D M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 M318C MH

EXCAVATOR

M315F M317F M325D MH M318F MH3040 M312 M315 M318 M325D L MH M320

MATERIAL HANDLER

MH3050 MH3022 MH3024 MH3032 MH3040

WHEEL LOADER

972M XE 962 966M XE 966 972M 972 972L 972XE 966 GC 972 XE 950GC 966 XE 966XE 966L 966M 962L 950 950L 950 GC

View More
Related parts
8C-3076
8C-3076: 8.2mm Inside Diameter Seal-O-Ring
Contact Dealer
8T-7876
8T-7876: 1.5 x 8.2mm 90A NBR O-Ring
Contact Dealer
262-9990
262-9990: 1.5 x 8.2mm 70A EPDM O-Ring
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert