Description: The Metering pumps are designed for consistent and repeatable performance over time. They can maintain a constant flow rate even under varying system pressures or viscosities.
Attributes: • Maintaining consistent flow rates even under varying system conditions. • Deliver small, controlled volumes of liquids with high accuracy.
Application: The Metering pumps can be used in the steering system to control the flow of steering fluid and are widely used in Cat 120G, 12G, 130G, 140G, 14G, and 16G Motor Grader, 304.5 Excavators, 416C, 416D, 416E, 420D, 420E, 424, 424B, 424D, 426C, 428C, 428D, 430D, 430E, 432D, 436C, 438C, 438D and 442D Backhoe, 615, 621, 621K, 623, 623K, 627, 627K, 631, 631K, 637, 637K, 651, 657, and 814 Wheel Tractor Scrapers, 785, 785G, and 789 Truck, 814B, 814F, 824C, and 834B Wheel Type Tractor, 815B, 815F, 816B, 816F, 825C, 826C and 836 Compactor, 910, 920, 926, 926E, 930, 930R, 930T, 936, 936E, 936F, 950, 950B, 950E, 950F, 950G, 950H, 950K, 950L, 950M, 960F, 962, 962G, 962H, 962K, 962L, 962M, 966, 966C, 966D, 966E, 966F, 966G, 966H, 966L, 966M, 966R, 970F, 972, 972G, 972H, 972L, 980, 980B, 980C, 980F, 980G, 980H, 980L, 980S, 986H, 988B, 988F, 992, 992B, 992C, 994, G926, G936, IT28, IT28B, IT62G, IT62H, R1600, R1600G, R1700G, SEM660D, SEM680D and SEM688F Wheel Loader, AH40, AH46, AH52, AH60, AM25, AM30, AM36, AM40, B10, B12, B15, B16, B18, B20, B22, B25, B20S, B22S, B25S, BHF16, BHF18, BHF20, and L200 Lift Truck, C32 Generator Set, CB-214C, CB-215C, CB-224C, CB-225C, CB-334D and CB-335D Paving Equipment, D250B, D25C, D300B, D30C, D35-HP, D350C, D35C, D400, D44, D44B, D550, and D550B Articulated Truck, TR13, TR28 and TR35 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: The Metering pumps are designed for consistent and repeatable performance over time. They can maintain a constant flow rate even under varying system pressures or viscosities.
Attributes: • Maintaining consistent flow rates even under varying system conditions. • Deliver small, controlled volumes of liquids with high accuracy.
Application: The Metering pumps can be used in the steering system to control the flow of steering fluid and are widely used in Cat 120G, 12G, 130G, 140G, 14G, and 16G Motor Grader, 304.5 Excavators, 416C, 416D, 416E, 420D, 420E, 424, 424B, 424D, 426C, 428C, 428D, 430D, 430E, 432D, 436C, 438C, 438D and 442D Backhoe, 615, 621, 621K, 623, 623K, 627, 627K, 631, 631K, 637, 637K, 651, 657, and 814 Wheel Tractor Scrapers, 785, 785G, and 789 Truck, 814B, 814F, 824C, and 834B Wheel Type Tractor, 815B, 815F, 816B, 816F, 825C, 826C and 836 Compactor, 910, 920, 926, 926E, 930, 930R, 930T, 936, 936E, 936F, 950, 950B, 950E, 950F, 950G, 950H, 950K, 950L, 950M, 960F, 962, 962G, 962H, 962K, 962L, 962M, 966, 966C, 966D, 966E, 966F, 966G, 966H, 966L, 966M, 966R, 970F, 972, 972G, 972H, 972L, 980, 980B, 980C, 980F, 980G, 980H, 980L, 980S, 986H, 988B, 988F, 992, 992B, 992C, 994, G926, G936, IT28, IT28B, IT62G, IT62H, R1600, R1600G, R1700G, SEM660D, SEM680D and SEM688F Wheel Loader, AH40, AH46, AH52, AH60, AM25, AM30, AM36, AM40, B10, B12, B15, B16, B18, B20, B22, B25, B20S, B22S, B25S, BHF16, BHF18, BHF20, and L200 Lift Truck, C32 Generator Set, CB-214C, CB-215C, CB-224C, CB-225C, CB-334D and CB-335D Paving Equipment, D250B, D25C, D300B, D30C, D35-HP, D350C, D35C, D400, D44, D44B, D550, and D550B Articulated Truck, TR13, TR28 and TR35 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 3.7
Internal Thread: 3/8-16, 3/8-24, 9/16-18 UNF-2B
Material: Steel,Carbon Steel
Height (mm): 94
Length (in): 5.56
Overall Height (in): 3.7
Overall Height (mm): 94
Length (mm): 141.1
Overall Length (in): 5.55
Width (in): 3.7
Width (mm): 94.2
Overall Length (mm): 141.1
Overall Width (in): 3.71
Overall Width (mm): 94.2
Weight (kg): 5.44
Weight (lb): 11.97
Units of MeasureUSMetric
Height (in): 3.7
Internal Thread: 3/8-16, 3/8-24, 9/16-18 UNF-2B
Material: Steel,Carbon Steel
View More
وقت الصيانة؟
نحن نجعله سهلاً
تتاح أطقم صيانة كاملة حسب نوع المعدة، بما في ذلك الفواصل الزمنية 250، و500، و1000 ساعة.
950B/950E950E960F950F980F970F966F II980F II950F II
View More
Load Haul Dump
R1600R1700 II
Warranty Information
Return Policy
Parts diagram for 119-8767
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 119-8767
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 119-8767
Description: The Metering pumps are designed for consistent and repeatable performance over time. They can maintain a constant flow rate even under varying system pressures or viscosities.
Attributes: • Maintaining consistent flow rates even under varying system conditions. • Deliver small, controlled volumes of liquids with high accuracy.
Application: The Metering pumps can be used in the steering system to control the flow of steering fluid and are widely used in Cat 120G, 12G, 130G, 140G, 14G, and 16G Motor Grader, 304.5 Excavators, 416C, 416D, 416E, 420D, 420E, 424, 424B, 424D, 426C, 428C, 428D, 430D, 430E, 432D, 436C, 438C, 438D and 442D Backhoe, 615, 621, 621K, 623, 623K, 627, 627K, 631, 631K, 637, 637K, 651, 657, and 814 Wheel Tractor Scrapers, 785, 785G, and 789 Truck, 814B, 814F, 824C, and 834B Wheel Type Tractor, 815B, 815F, 816B, 816F, 825C, 826C and 836 Compactor, 910, 920, 926, 926E, 930, 930R, 930T, 936, 936E, 936F, 950, 950B, 950E, 950F, 950G, 950H, 950K, 950L, 950M, 960F, 962, 962G, 962H, 962K, 962L, 962M, 966, 966C, 966D, 966E, 966F, 966G, 966H, 966L, 966M, 966R, 970F, 972, 972G, 972H, 972L, 980, 980B, 980C, 980F, 980G, 980H, 980L, 980S, 986H, 988B, 988F, 992, 992B, 992C, 994, G926, G936, IT28, IT28B, IT62G, IT62H, R1600, R1600G, R1700G, SEM660D, SEM680D and SEM688F Wheel Loader, AH40, AH46, AH52, AH60, AM25, AM30, AM36, AM40, B10, B12, B15, B16, B18, B20, B22, B25, B20S, B22S, B25S, BHF16, BHF18, BHF20, and L200 Lift Truck, C32 Generator Set, CB-214C, CB-215C, CB-224C, CB-225C, CB-334D and CB-335D Paving Equipment, D250B, D25C, D300B, D30C, D35-HP, D350C, D35C, D400, D44, D44B, D550, and D550B Articulated Truck, TR13, TR28 and TR35 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 119-8767
Units of Measure
USMetric
Height (in): 3.7
Internal Thread: 3/8-16, 3/8-24, 9/16-18 UNF-2B
Material: Steel,Carbon Steel
Height (mm): 94
Length (in): 5.56
Overall Height (in): 3.7
Overall Height (mm): 94
Length (mm): 141.1
Overall Length (in): 5.55
Width (in): 3.7
Width (mm): 94.2
Overall Length (mm): 141.1
Overall Width (in): 3.71
Overall Width (mm): 94.2
Weight (kg): 5.44
Weight (lb): 11.97
View More
وقت الصيانة؟
نحن نجعله سهلاً
تتاح أطقم صيانة كاملة حسب نوع المعدة، بما في ذلك الفواصل الزمنية 250، و500، و1000 ساعة.
950B/950E 950E 960F 950F 980F 970F 966F II 980F II 950F II
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.