NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals121-0674: 178.31mm Outer Diameter Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
121-0674: 178.31mm Outer Diameter Seal Ring
121-0674: 178.31mm Outer Diameter Seal Ring

Cat® Plastic Free State Seal Ring for Steering Clutch and Brakes

Brand: Cat

Product Images
121-0674: 178.31mm Outer Diameter Seal Ring
121-0674: 178.31mm Outer Diameter Seal Ring
121-0674: 178.31mm Outer Diameter Seal Ring
121-0674: 178.31mm Outer Diameter Seal Ring
121-0674: 178.31mm Outer Diameter Seal Ring

Cat® Plastic Free State Seal Ring for Steering Clutch and Brakes

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat designs and manufactures its retainers and seals to endure incredible torque, high impact loads, and frequent directional changes. Cat seal rings are designed for the sealing of liquids and gases in static, rotating, and reciprocating applications.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Cat designs and manufactures its retainers and seals to endure incredible torque, high impact loads, and frequent directional changes. Cat seal rings are designed for the sealing of liquids and gases in static, rotating, and reciprocating applications.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Thickness (in): 0.154
Cross Section Thickness (mm): 3.91
Cross Section Width (in): 0.100
Cross Section Width (mm): 2.54
Gage Diameter (in): 7.020
Gage Diameter (mm): 178.31
Material: Polyimide,Polyimide Plastic
Seal Type: Transmission Ring
Units of MeasureUSMetric
Cross Section Thickness (in): 0.154
Cross Section Thickness (mm): 3.91
Cross Section Width (in): 0.100
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11RD11TD11
View More
Track-Type Tractor
D11RD11TD11
Warranty Information
Return Policy
Parts diagram for 121-0674
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 121-0674
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 121-0674

Cat designs and manufactures its retainers and seals to endure incredible torque, high impact loads, and frequent directional changes. Cat seal rings are designed for the sealing of liquids and gases in static, rotating, and reciprocating applications.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 121-0674

Units of Measure

USMetric
Cross Section Thickness (in): 0.154
Cross Section Thickness (mm): 3.91
Cross Section Width (in): 0.100
Cross Section Width (mm): 2.54
Gage Diameter (in): 7.020
Gage Diameter (mm): 178.31
Material: Polyimide,Polyimide Plastic
Seal Type: Transmission Ring
View More
Compatible Models for part number 121-0674

TRACK-TYPE TRACTOR

D11R D11T D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert