Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: • Material: PTFE Plastic • Scarf Cut • Shaft Outside Diameter: 39.7-39.8 mm (1.563-1.567 in) • Housing Inside Diameter: 40.000-40.039 mm (1.575-1.576 in) Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Application: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: • Material: PTFE Plastic • Scarf Cut • Shaft Outside Diameter: 39.7-39.8 mm (1.563-1.567 in) • Housing Inside Diameter: 40.000-40.039 mm (1.575-1.576 in) Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Application: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: PTFE Plastic
Outside Diameter (mm): 39.95
Material: Polytetrafluoroethylene (PTFE) Plastic
Thickness (in): 0.088
Inside Diameter (mm): 36.08 (Ref)
Thickness (mm): 2.24
Inside Diameter (in): 1.42 (Ref)
Outside Diameter (in): 1.573
Units of MeasureUSMetric
Material Description: PTFE Plastic
Outside Diameter (mm): 39.95
Material: Polytetrafluoroethylene (PTFE) Plastic
View More
Este timpul pentru întreținere?
Facem totul mai ușor
Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.
Description: Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Attributes: • Material: PTFE Plastic • Scarf Cut • Shaft Outside Diameter: 39.7-39.8 mm (1.563-1.567 in) • Housing Inside Diameter: 40.000-40.039 mm (1.575-1.576 in) Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Application: Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 122-1886
Units of Measure
USMetric
Material Description: PTFE Plastic
Outside Diameter (mm): 39.95
Material: Polytetrafluoroethylene (PTFE) Plastic
Thickness (in): 0.088
Inside Diameter (mm): 36.08 (Ref)
Thickness (mm): 2.24
Inside Diameter (in): 1.42 (Ref)
Outside Diameter (in): 1.573
View More
Este timpul pentru întreținere?
Facem totul mai ușor
Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.