NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits123-2043: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
123-2043: Hydraulic Cylinder Seal Kit
123-2043: Hydraulic Cylinder Seal Kit

Cat® Seal Kit

Brand: Cat

Product Images
123-2043: Hydraulic Cylinder Seal Kit
123-2043: Hydraulic Cylinder Seal Kit
123-2043: Hydraulic Cylinder Seal Kit

Cat® Seal Kit

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:Cat seal kits provide replacement seals and gaskets for repair or rebuild of heavy duty equipment and implement systems.Attributes:• Kit includes seals and gaskets• Provides complete sealing against leakage and pressure dropApplications:Seal kits enable field service on Cat heavy heavy-duty equipment. Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:Cat seal kits provide replacement seals and gaskets for repair or rebuild of heavy duty equipment and implement systems.Attributes:• Kit includes seals and gaskets• Provides complete sealing against leakage and pressure dropApplications:Seal kits enable field service on Cat heavy heavy-duty equipment. Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Wheeled Excavator
M325B
Excavator
320B S320B N320B L322B L325B LN320B LU322B LN325B325B L320B320B LL320B FM LL322B320B U321B
View More
Wheeled Excavator
M325B
Warranty Information
Return Policy
Parts included in this kit

No results available.

279-0169: O-Ring
279-0169: O-RingQuantity: 1
2H-9247: RING
2H-9247: RINGQuantity: 1
5M-6509: 66.34mm Inside Diameter Seal-O-Ring
5M-6509: 66.34mm Inside Diameter Seal-O-RingQuantity: 1
4M-0189: 104.37mm Inside Diameter Seal-O-Ring
4M-0189: 104.37mm Inside Diameter Seal-O-RingQuantity: 1
6V-8218: 32.99mm Inside Diameter Seal-O-Ring
6V-8218: 32.99mm Inside Diameter Seal-O-RingQuantity: 2
9T-3382: Gasket
9T-3382: GasketQuantity: 1
9T-3869: 72mm Bore Diameter Lip Type Seal
9T-3869: 72mm Bore Diameter Lip Type SealQuantity: 1
113-0308: 2.5 x 26mm 90A NBR O-Ring
113-0308: 2.5 x 26mm 90A NBR O-RingQuantity: 2
4J-8998: 36.09mm Inside Diameter Seal-O-Ring
4J-8998: 36.09mm Inside Diameter Seal-O-RingQuantity: 2
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 4
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 1
4J-5351: 2.62 x 17.12mm 90A NBR O-Ring
4J-5351: 2.62 x 17.12mm 90A NBR O-RingQuantity: 2
005-8593: 2.62 x 52.07mm 75A NBR O-Ring
005-8593: 2.62 x 52.07mm 75A NBR O-RingQuantity: 2
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 6
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Description for part number 123-2043

Description:Cat seal kits provide replacement seals and gaskets for repair or rebuild of heavy duty equipment and implement systems.Attributes:• Kit includes seals and gaskets• Provides complete sealing against leakage and pressure dropApplications:Seal kits enable field service on Cat heavy heavy-duty equipment. Consult your owners manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 123-2043

We are still working on adding a specification for this part.

Compatible Models for part number 123-2043

WHEELED EXCAVATOR

M325B

EXCAVATOR

320B S 320B N 320B L 322B L 325B LN 320B LU 322B LN 325B 325B L 320B 320B LL 320B FM LL 322B 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert