NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings123-7274: 768.40mm Purple Color Ring Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
123-7274: 768.40mm Purple Color Ring Seal
123-7274: 768.40mm Purple Color Ring Seal

Seal Ring

Brand: Cat

Product Images
123-7274: 768.40mm Purple Color Ring Seal
123-7274: 768.40mm Purple Color Ring Seal
123-7274: 768.40mm Purple Color Ring Seal
123-7274: 768.40mm Purple Color Ring Seal
123-7274: 768.40mm Purple Color Ring Seal

Seal Ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.2
Cross Section Width (mm): 3.6
Material: Rubber
Inside Diameter (mm): 768
Inside Diameter (in): 30.25
Primary Sealing Material: Rubber
Cross Section Height (in): 0.21
Units of MeasureUSMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.2
View More
Compatible Models
Compatible Models
Truck
785789795F XQ793F CMD785G793793D793B797F793C797793F795F AC794 AC789C789D789B785C785D793F OEM797B785B793F XQ
Spray Ar
CAT WDS
Tractor
784C784B
Off Highway Truck
789785789G793785D793D789D798794 AC796 AC793F798 AC
Rotary Cutter
RC20
View More
Truck
785789795F XQ793F CMD785G793793D793B797F793C797793F795F AC794 AC789C789D789B785C785D793F OEM797B785B793F XQ
Warranty Information
Return Policy
Parts diagram for 123-7274
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 123-7274
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 123-7274

Description:
Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications for part number 123-7274

Units of Measure

USMetric
Cross Section Width (in): 0.14
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 5.2
Cross Section Width (mm): 3.6
Material: Rubber
Inside Diameter (mm): 768
Inside Diameter (in): 30.25
Primary Sealing Material: Rubber
Cross Section Height (in): 0.21
View More
Compatible Models for part number 123-7274

TRUCK

785 789 795F XQ 793F CMD 785G 793 793D 793B 797F 793C 797 793F 795F AC 794 AC 789C 789D 789B 785C 785D 793F OEM 797B 785B 793F XQ

SPRAY AR

CAT WDS

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 798 794 AC 796 AC 793F 798 AC

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert