To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineLubrication SystemOil Pans125-2968: 23.47mm Inner Diameter O-Ring Seal
Home
EngineLubrication SystemOil Pans125-2968: 23.47mm Inner Diameter O-Ring Seal
125-2968: 23.47mm Inner Diameter O-Ring Seal
Seal
Brand: Cat
Product Images
125-2968: 23.47mm Inner Diameter O-Ring Seal
Seal
Brand: Cat
Warranty InformationReturn Policy
Description
Description
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.95
Cross Section Diameter (in): 0.116
Inside Diameter (mm): 23.47
Inside Diameter (in): 0.924
Material: Rubber
Dash Size: 912
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.95
Cross Section Diameter (in): 0.116
Inside Diameter (mm): 23.47
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
Description: O-Rings are used in static sealing and some dynamic applications.
Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.
Applications: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 125-2968
Units of Measure
USMetric
Cross Section Diameter (mm): 2.95
Cross Section Diameter (in): 0.116
Inside Diameter (mm): 23.47
Inside Diameter (in): 0.924
Material: Rubber
Dash Size: 912
View More
Tempo de manutenção?
Facilitamos as coisas
Kits de manutenção completos disponíveis por tipo de equipamento, incluindo intervalos de 250, 500 e 1.000 horas.
311D LRR 312B L 317B LN 312D L 320C L 320-A L 314D LCR 320B 320C 320D 320D LN 320-A N 312B 312C 312D 315B L 320D GC 319D L 315D L 319D 320D LRR 315B 315C 314D CR 320C FM 319C 321D LCR 320B FM LL 311B 323D 318B N 318D L 320B N 320D L 320B L 312C L 320D FM RR 318C 320B LU 318B 320D FM 315B FM L 320B LL 323D SA 320D RR 323D S 320-A 317B L 319D LN 323D L 320 L 323D LN 321C 313D 320B U
MOBILE HYD POWER UNIT
323D L 323D LN
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.